Loading ...
Planetary Gearboxes with Mounted Pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PFHE

The planetary gearbox with flange output shaft for high-load applications

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
NGV

The planetary gearbox for AGVs. Compact and highliy resilient.

View product
Back to overview

"Festo Supplier Elite Award 2021" presented to Neugart

Based on an outstanding overall rating, Esslingen-based Festo SE & Co. KG has presented its gearbox supplier Neugart once again with the "Festo Supplier Elite Award". As an innovation leader, Festo offers automation solutions using electrical and pneumatic technology for factory and process automation. Neugart has been supplying the company, as a gearbox manufacturer, for many years and has received the "Festo Supplier Elite Award" for the sixth time.

On the occasion of this year's award ceremony, which for the second time could only take place virtually, the jury particularly emphasized the importance of quality and delivery reliability "even in times of unrest and multiple challenges". The evaluation included criteria such as complaint rate and communication. Neugart met these high requirements, for example, with the best possible ppm value ("parts per million"), an important quality indicator.

This extraordinary performance is made possible by a strong team, stated Managing Director Bernd Neugart: "I am particularly pleased to receive this award from a customer with such high standards, because it recognizes not only our great efforts in terms of delivery reliability and product quality, but also the personal commitment of our employees."

Do you have any questions?
Contact us.