Loading ...
Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
Back to overview

NCP 4.0: Neugart presents latest version of its design software

From the load via the gearbox to the motor – the NCP 4.0 (Neugart Calculation Program) software calculates and displays the design of an entire drivetrain. In comparison to NCP 3.3, version 4.0 impresses by being even more user-friendly and intuitive. The software is characterized by its well-organised user interface. This is made possible using multi-window technology, which optimizes use of the display screen. To that end, the program has also been designed with a flexible user interface. It automatically adapts its display for laptops and desktops, as well as records application data and the graphically prepared calculation results.

One major advantage of NCP 4.0 is the possibility of recording several drivetrains in one project. This reduces the amount of documentation, streamlines archiving, protects resources and significantly improves clarity. NCP 4.0 is also designed to allow the graphic dynamic and load profile per drivetrain to remain permanently visible.

New users will be delighted with features such as the illustrated tooltips. These provide inexperienced users with valuable text information if anything is unclear, and support intuitive workflow. Other aids also provide a high level of operating convenience. For example, the force calculator tool that is integrated into the solution measures non-perpendicular force at the drive shaft in a simple way, and the quick display provides all relevant values at a glance. In the event of inconsistent input, the ‘smart’ software provides user support with useful tips. Additionally, the improved import/export interface for the dynamic and load profile provides a smooth exchange of data, and the revised product filter makes product selection easier than ever.

In order to avoid placing any restrictions on the design of gearboxes and drivetrains, the motor database has been increased by 1,700 to 14,000 motors from more than 80 manufacturers. The WPSFN and PSBN 142 gearbox series have now been added in version 4.0.

Version 4.0 is still compatible with previous versions. Projects which were created with NCP 3 can be opened and edited using NCP 4.0 without any problems.

Downloads

Do you have any questions?
Contact us.