Loading ...
Planetary gearboxes with mounted pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.
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
Neugart Calculation Program 4.1

The new version of the proven design tool convinces with new technical features.

News features:

  • Belt / conveyor belt: Splitting into flat belts, v-belts and toothed belts
  • Drive train editing: Addition of a new drive train using a tab button
  • Drive train editing: Copying of an existing drive train within a project
  • Comparison of the calculation results of two drive trains
  • Free window arrangement
  • Graphic representation of the standard load cases in the documentation
  • Custom load case: Use of the editor is designed to be more user friendly
  • Load case import: Provision of template files
  • Motor trace files: Direct read-in at gauge without conversion
  • Gearbox database: Gearbox tool tips in the status line
  • Gearbox database: User-friendlier display of gearbox preference
  • Gearbox database: Expansion of WPLN, WGN, WPSFN by i=7, 28, 35
  • Motor database: Saving and loading of favorites
  • Gearbox utilization: Display of possible cycles in the fatigue strength range.
  • Low-temperature lubrication: Display of possible torques in accordance with the ambient temperature
  • Linking of TDF and NCP via request file
  • Settings: Saving of window position, result display

Downloads

Do you have any questions?
Contact us.