Loading ...
Planetary Gearboxes with Mounted Pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
PFHE

The planetary gearbox with flange output shaft for high-load applications

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
NGV

The planetary gearbox for AGVs. Compact and highliy resilient.

View product
Back to overview

New high-load planetary gearbox PFHE

Attractive alternative for high radial loads

The PFHE planetary gear has two special pre-stressed inclined roller bearings. These can absorb a considerable amount of force in spite of their compact design. Because of this, the new development at the output can tolerate radial force of up to 5100 N, like the force which typically occurs in drives or applications with a pinion or a belt pulley.

The problem-free connection with the drive flange makes it possible to have a mechanical interface (without a dowel pin drill hole) that is standardized in accordance with EN ISO 9409-1 via which the gearbox can be integrated in an extremely quick and easy manner. The drive flange can be individually adapted to the respective motor.

A radial shaft seal fulfils the requirements of protection class IP65 at the output side. Dust and water spray do not affect the functionality thereof, meaning that the gearbox is also suitable for use in adverse ambient conditions. The PFHE operates maintenance free due to having lifetime lubrication. As a straight-toothed gearbox it provides a high performance density.

The wide range of planetary gearboxes is being extended further with the PFHE: as an additional constituent of the Economy Line, providing all of the advantages of the known and well-tried product line, which represents long-lasting and powerful standard gearboxes with an outstanding price/performance ratio. The model is available in three sizes with an optional centering collar diameter 64, 90 or 110 mm at the output flange and for 1- or 2-stage ratios of i=3 to=100. The PFHE combines the extremely compact design of the existing PLFE gearbox and a more powerful output.

The new PFHE planetary gearbox for high-load applications with high radial loads is going to be introduced for the first time at the Motek, and will also be available from October 2019 at short notice and from a batch size of 1.

 

More details on the PFHE can be found here:

PFHE

Do you have any questions?
Contact us.