Loading ...
Planetary Gearboxes with Mounted Pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
PFHE

The planetary gearbox with flange output shaft for high-load applications

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
NGV

The planetary gearbox for AGVs. Compact and highliy resilient.

View product
Back to overview

New planetary gearboxes with mounted pinion

Powerful solutions for rack and pinion drives

Neugart is extending its portfolio of planetary gearboxes, especially for rack and pinion drives, with an additional option for a mounted pinion from its in-house production.

Two specific types of pinion are available: the PK1 pinion is mounted to the splined output shaft of the gearbox, whereby the secure connection that is required is provided by internal teeth in accordance with DIN 5480. The PM1 pinion, on the other hand, is designed for gearboxes with a flange output shaft, and is equipped with a mechanical interface which is standardized in accordance with EN ISO 9409-1. Both types are available with a helical cut, and the PK1 is also available with a straight cut. The pinions are also available in four different modules and with different numbers of teeth.

The pinion option can also be combined with a total of eight gearbox series: including a coaxial planetary gearbox with an output shaft (PLHE) and an output flange (PFHE) from the Economy Line, which include durable and powerful standard gearboxes with an outstanding price/performance ratio. Two coaxial planetary gearboxes with an output shaft (PSN and PLN) or output flange (PSFN and PLFN) and right angle planetary gearboxes (WPLN and WPSFN) are available in the Precision Line, which represents the outstanding accuracy of precision gearboxes.

These numerous pinion/planetary gearbox type combination options ensure that not only can a solution be found for a wide range of applications, but usually several, meaning that the torsional stiffness of the flanged gearboxes is greater than that of gearboxes with an output shaft. If the construction space situation is the decisive criterion, the constructor can use the short gearbox with the output flange or the right angle precision gearboxes. If precision is the decisive factor, the constructor can opt for the greater accuracy and torsional stiffness of the precision gearboxes. On the other hand, economy gearboxes are a solution that is financially more attractive for standard applications.

 

Read more:

Planetary gearboxes with mounted pinion

Do you have any questions?
Contact us.