Loading ...
Planetary gearboxes with mounted pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.
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
Speed matters

Optimized production and logistics processes are now resulting in even shorter delivery times at Neugart

Our claim is to provide a wide range of products within an extremely short time – from batch sizes of 2000 down to manufacturing in batches of 1. Neugart creates the prerequisite for this with optimized production and logistics processes.

A internal supply chain which consistently utilizes optimization potential using methods such as U-Shapes, tugger trains, SMED and Kanban guarantees the flexibility and efficiency required for extremely short production times at Neugart. Having sufficient manufacturing capacity is another success factor. Neugart is represented in important strategic locations throughout the world with three production sites, which reduces transport distances and time. We have also increased our production capacity by 30 percent in the last twelve months. Planning is currently in progress for an additional assembly plant over an area of 10,000 square meters at the German headquarters in Kippenheim.

You can find out about the other success factors which influence the speed of planning, implementation and operation of gearbox/motor combinations here in our latest technical article.

Do you have any questions?
Contact us.