Loading ...
Planetary Gearboxes with Mounted Pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PFHE

The planetary gearbox with flange output shaft for high-load applications

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLHE

Economical and with a heavy-duty output bearing: The WPLHE right-angle gearbox

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
NGV

The planetary gearbox for AGVs. Compact and highliy resilient.

View product

Web seminars

Tec Data Finder

From product code to 3D model, dimension sheet and quote with just a few clicks.

Do you need help selecting a suitable gear unit or do you already know exactly which gear unit and motor you want to use in the driveline?

In both cases, you need 3D data for the design and other technical information for the documentation. In order to estimate the costs of the powertrain, you need a quotation. We will show you how to obtain this information in the shortest possible time via the product filter, the product code or via a guided configuration.

Duration: approx. 50 min. followed by a question and answer session.

Are you interested? Then register here!

Entry-level training products and NCP

From installation to initial design.

You have finished designing the system, only the drive train for the linear motion still needs to be determined. And already the first questions arise: what was the conversion into a rotary motion? What torques and speeds are required?

The calculations that now have to be made can be demanding and time-consuming.

Duration: approx. 50 min. followed by a Q&A session.

Are you interested? Then register here!

NCP: Application training

From the application to the optimal transmission.

NCP offers you the possibility to map your drivetrain via prefabricated applications. Using two examples, we will show you how to proceed.

In addition to selecting the appropriate NCP application, you will learn which values are necessary for the design in order to find the optimum gearbox.
In addition, you will receive tips on how to quickly and efficiently create an application cycle.

Duration: approx. 50 min. with subsequent Q&A session.

Are you interested? Then register here!


Do you have any questions?
Contact us.