Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.
Agriculture
Neugart: Gearboxes for agricultural machinery
The agricultural industry has been utilizing the benefits of the high tech era for quite some time. Technology has not only helped large-scale projects like harvesters processing crops. Other day-to-day processes such as sowing, fertilizing, feeding and milking also require technology that is, above all, hardwearing and long lasting.
With this is mind we at Neugart have pooled resources with our customers to develop planetary gearboxes that can withstand rough conditions in rural areas. They are resistant to even the most grueling environmental conditions and operate as well on the fields as in the stables. Fluctuating ambient temperatures and dirt pose no obstacle to our gearboxes.
However, in agricultural industry, the devil’s in the details: Some special applications require a special solution with extras like low temperature lubricants. Our strength lies in understanding our customers’ and the market’s needs and developing our products according to these needs.
Your Benefits:
- Reliable gearboxes with long lifespans: Our planetary gearboxes do not need lubricant change. Our unique design facilitates a lifetime-lubricated gearbox that performs its tasks reliably.
- Worldwide availability: There is virtually no country in the world that does not currently use a Neugart gearbox. We have built a network of experienced sales engineers around the world so that you will always have somebody there for you — no matter your need, no matter where you are.
- Dynamic and hardwearing gearboxes: Neugart gearboxes are dynamic and durable. Our customers need reliable technology that works without fail. We deliver this with our smart planetary gearbox designs.
- Dependable even under extreme conditions: Neugart planetary gearboxes can withstand extensive usage in a wide range of environments. Thanks to their optimized seal and specific lubricants, our drives also operate at temperatures as low as −40 °C and fulfill the highest protection classes such as IP 69K.
Gearboxes commonly used in this industry:
Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.
The easy to install planetary gearbox absorbs high forces with low heat generation.
This is progress: In this planetary gearbox, precision and cost effectiveness meet.
The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.
The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.
The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.
The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.
The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.
The planetary gearbox with flange output shaft for high-load applications
The planetary gearbox for AGVs. Compact and highliy resilient.