The cost effective planetary gearbox with the best torque-low heat performance.
Neugart: Gearboxes for automation and robotics
Mechanical and industrial engineers from this segment must perform a precarious balancing act: delivering cost effectiveness without sacrificing quality and durability. After all, highly automated plants often run around the clock over the whole year.
For half a century, Neugart has been developing and producing planetary gearboxes tailored to these requirements. Since then, we have been continuing to improve our products in cooperation with our customers.
A gearbox must fulfill the most diverse requirements dictated by the application type. Highly dynamic linear handling applications demand robust, high-performance components. Thanks to the low weights of the drive components, multiple axis systems achieve a positive regulating effect and hence more-efficient throughput times. On the other hand, pick and place systems demand high repeatability and a corresponding system rigidity promoting fast and point-precision placing.
Neugart planetary gearboxes can be configured individually to the requirements. They operate reliably and precisely and so meet our customers’ requirements, no matter how demanding they are.
Your benefits:
- Cost effective gearbox solutions: Neugart planetary gearboxes exhibit modular designs for a wide range of flexible configurations. You therefore benefit from a cost-effective acquisition price – without sacrifice to quality.
- Reliable and long lived gearboxes: Our planetary gearboxes do not need lubricant change. The unique design we developed facilitates a lifetime lubricated gearbox that performs its tasks reliably.
- Smart technology for all product aspects: It’s not always simple to find the perfect gearbox for specific applications. Gearbox applications are complex and many factors will come into play during the decision process. Neugart software tools are easy to navigate and help to simplify potential questions or difficulties.
- Worldwide availability: There is virtually no country in the world that does not currently use a Neugart gearbox. We have built a network of experienced sales engineers around the world so that you will always have somebody there for you — no matter your need, no matter where you are.
Automation
Robotics
Gearboxes commonly used in this industry:
The cost effective planetary gearbox with the best torque-low heat performance.
This is progress: In this planetary gearbox, precision and cost effectiveness meet.
The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.
The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.
The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.
The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.
The planetary gearbox with flange output shaft for high-load applications
The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.
The easy to install planetary gearbox absorbs high forces with low heat generation.