Loading ...
Planetary gearboxes with mounted pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.
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
High-performance precision gearbox with particularly quiet-running helical gearing

This Neugart innovation is an ideal combination of precision planetary gearbox and efficient bearing technology. It has been developed specifically for delivering the maximum performance at high speeds. Its helical teeth safeguard particularly homogeneous – and above-average – quiet running.

Our PSBN is characterized by the best performance. Thanks to its low-friction bearing design and optimized lubrication, the PSBN operates with particular reliability and low heat generation – even in complex production cycles.

The innovative helical gearing of the PSBN safeguard the optimal, homogeneous synchronism. Vibrations are minimized for greater workpiece surface and printed quality.

Thanks to the high gearing quality, the PSBN also exhibits minimized backlash (< 1 arcmin). This increases your machine’s precision and gives you a high precision drive solution.

Find the drive solution that meets your own needs … further details here:

PSBN

Do you have any questions?
Contact us.
Phone
+49 7825 847-0