Loading ...
Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
Back to overview

Neugart and employees donate €2,500 to Alina

Neugart presents Alina and her mother with a check for her equestrian therapy

As a part of last year’s Christmas party, Neugart GmbH and its employees raised €2,500 in a raffle and has donated the funds to Alina Manke.

Alina is a cheerful, life-loving girl and tireless fighter. Despite the fact that doctors insisted she would have a very short life expectancy, Alina is now 11 years old. Since birth, Alina has faced several disabilities, a heart defect, blindness in one eye and can neither speak nor walk.

Daily life is often challenging for Alina, her twin sister Leonie and their mother Silke. Regardless, the three of them continue to overcome these challenges together.

Now Silke Manke, Alina’s mother from Kappel-Grafenhausen has put hope in the success in therapeutic horseback riding also known as equestrian therapy or Equine-Assisted Therapy (EAT). Alina’s previous experiences with such therapy left positive results and has given them hope for further improvement and development.

The cost of equestrian therapy treatments are high and must be paid for by the patient or their family. Thanks to several donations, this summer Alina will travel to Tenerife, Spain accompanied by her sister and mother to undergo therapy treatment.

“This donation helps Alina in specific terms. We sincerely hope that this therapy will be successful aid Alina’s long-term development,” said Bernd Neugart, Managing Partner of Neugart GmbH.

Do you have any questions?
Contact us.
Phone
+49 7825 847-0