Loading ...
Planetary Gearboxes with Mounted Pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
PFHE

The planetary gearbox with flange output shaft for high-load applications

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
NGV

The planetary gearbox for AGVs. Compact and highliy resilient.

View product
Back to overview

Neugart intensiviert seine Präsenz in Frankreich mit neuer Tochtergesellschaft

Auf direktem Weg zum optimalen Getriebe

Neugart ist ab sofort mit einer eigenen Tochtergesellschaft in Frankreich vertreten. Für bestehende wie für neue Kunden im Lande bedeutet das: direkte, persönliche Betreuung durch spezialisierte Experten und eine intensive Beratung und Unterstützung bei Auslegung und Kalkulation von Planetengetrieben aus deutscher Produktion.

Die neu gegründete Neugart France S.A.S. mit Sitz in Straßburg ersetzt die bisherigen indirekten Vertriebswege durch einen eigenen Außendienst / Key-Account, der von Florent Mériais verantwortet wird. „Wir freuen uns, dass wir mit Florent Mériais einen Branchenprofi im Team haben, der in seiner Person 20 Jahre internationale Erfahrung mit einer hohen Kompetenz in technischen wie auch in kaufmännischen Fragestellungen verbindet“, stellt Vertriebsleiter Swen Herrmann den neuen Kollegen vor.

Vom Großraum Paris aus steht Mériais französischen Unternehmen z. B. aus den Branchen Medizintechnik, Verpackungsindustrie, Robotik oder Maschinenbau seit April als persönlicher Ansprechpartner zur Verfügung und begleitet sie auf dem Weg zur optimalen anwendungsspezifischen Getriebelösung. Konkret bietet der Neugart-Außendienst / Key-Account ebenso Unterstützung bei der Auswahl aus dem umfangreichen Standardproduktprogramm wie bei der Entwicklung kundenspezifischer Lösungen bis hin zu Applikationsauslegungen und Getriebeberechnungen.

Über den persönlichen Kontakt hinaus bietet Neugart auch eine neue telefonische Service-Hotline für Anfragen aus Frankreich. Zudem ist das bewährte, kostenfreie Konfigurationstool Neugart Calculation Program (NCP) auf Französisch verfügbar. Mit der Software können Konstrukteure komplexe Lastverläufe im Antriebsstrang berechnen und auf dieser Basis die optimale anwendungsspezifische Motor-Getriebe-Kombination bestimmen.

Do you have any questions?
Contact us.
Phone
+49 7825 847-0