Loading ...
Planetary gearboxes with mounted pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.
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
Perfect combination

fruitcore robotics and planetary gearboxes from Neugart are making things happen in the robotics market

High precision and the very low torsional backlash of the gearboxes, production in Germany and competent support during development: these are the features which persuaded robot manufacturer fruitcore robotics to choose Neugart as a supplier.

The German technology start-up has been making things happen on the robotics market since 2017: HORST (the name stands for Highly Optimized Robotic Systems Technology) is an easy to operate, powerful industrial robot with an excellent price/performance ratio. The prerequisite for this is the combination of four-unit linkages and planetary gearboxes, which has never been used before in robotics.

Neugart planetary gearboxes with different frame sizes are used on the robot axes. These are extremely light, powerful and also suitable for demanding, dynamic load cycles thanks to their low-friction bearing concept and optimized lubrication.

 

You can find out more here.

Do you have any questions?
Contact us.
Phone
+49 7825 847-0