Loading ...
Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
Back to overview

TDF: The smart way to the perfect gearbox

Neugart has made an innovative online configuration tool available which is extremely user friendly, even when used on tablets and smartphones, with the enhanced Tec Data Finder (TDF).

The TDF from Neugart can now also be used on mobile terminal devices when you are out and about. The flexibly designed layout automatically adapts itself to the mobile terminal devices thanks to its responsive design. The high degree of user-friendliness is therefore also present on smartphones and tablets.

Another advantage of the new version is the flexible configuration start. The user can chose whether to start configuration with the motor or the gearbox. The TDF checks the geometrical compatibility of the gearbox and motor. The motor selection or gearbox configuration is restricted depending on the start variant. This means that only gearboxes that can be attached to the motor are displayed, or only motors that can be attached to the gearbox.

New users will also benefit from the illustrated explanations during gearbox configuration, which makes quick and easy configuration possible. The TDF is also suitable for engineers and users from other specialist areas. As well as the intuitive configuration, the TDF also allows you to have the gearbox configured for the motor automatically at the push of a button.

With more than 17,000 motors, all of the most popular motor manufacturers are available for selection to the user. If a motor is missing, users can create their own motor data. Entry is supported by interactive input fields in which the required motor value is highlighted in colour in the technical drawing. The motor data can also be entered in using metric units or imperial units, i.e. the Anglo-American system of measurement.

Another highlight is the option of being able to compare up to five gearboxes. Differences within the technical data are highlighted in colour with a single click. It is immediately apparent to the user which gearbox optimally covers the technical requirements.

CAD models, technical datasheets and quotes can be requested after configuration. Registered users also have access to previous configurations via the user account. This makes it easy to re-use CAD models, technical data sheets and quote inquiries.

The compatibility with the Neugart Calculation Program (NCP) is also user-friendly. The TDF simply checks the geometric attachment capability of the motor to the gearbox. The free NCP calculation software is available for dimensioning and checking the application-related parameters. Once the gearbox/motor combination has been configured in the TDF, an NCP control system file can be downloaded. The file can then be imported into NCP. The configured gearbox/motor combination is automatically created in NCP, and all that the user needs to do is enter the application data in order to calculate the entire drive train. The NPC design software is available for downloading free of charge.

 

Tec Data Finder

Do you have any questions?
Contact us.
Phone
+49 7825 847-0