Loading ...
Planetary Gearboxes with Mounted Pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PFHE

The planetary gearbox with flange output shaft for high-load applications

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
NGV

The planetary gearbox for AGVs. Compact and highliy resilient.

View product
Back to overview

Two donations for urgent aid

In war, everyone always loses - but definitely the people. Fast and unbureaucratic humanitarian aid may not be able to stop the war, but it can at least provide people on the ground with essential supplies for survival.

The shareholders of Neugart have decided that Neugart will participate in two Ukraine relief campaigns: the "Aktion Deutschland Hilft - Nothilfe Ukraine" and a support campaign of the Ortenau Economic Region (WRO).

The alliance "Aktion Deutschland Hilft" consists of more than 20 aid organizations that are networked with local partner organizations in Ukraine and neighboring countries and cooperate with the local authorities. The support ranges from relief deliveries of medical material to transport of food, clothing and other goods for assistance during evacuations.

The Ortenau Economic Region (WRO) quickly organized a fundraising campaign to provide relief supplies and put together a convoy to transport them to the Polish-Ukrainian border. Since most of the goods had to be acquired at short notice from donations, particularly fast action was necessary here.

Our thoughts are with the people in the crisis area.

Do you have any questions?
Contact us.
Phone
+49 7825 847-0