Trade Fairs
Upcoming trade fairs



Previous trade fairs

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.
Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.
Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.
The easy to install planetary gearbox absorbs high forces with low heat generation.
This is progress: In this planetary gearbox, precision and cost effectiveness meet.
The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.
The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.
The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.
The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.
The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.
The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.
The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.
The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.
The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.
The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.
The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.
The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.
The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.