Loading ...
Planetary Gearboxes with Mounted Pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PFHE

The planetary gearbox with flange output shaft for high-load applications

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLHE

Economical and with a heavy-duty output bearing: The WPLHE right-angle gearbox

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
NGV

The planetary gearbox for AGVs. Compact and highliy resilient.

View product

Multi-stage Gearbox

With single spur gears, a pair of gears forms a gear stage. If you connect several gear pairs one after another, this is known as a multi-stage gearbox. For each gear stage, the direction of rotation between the drive shaft and the output shaft is reversed. The overall multiplication factor of multi-stage gearboxes is calculated by multiplying the ratio of each gear stage.

The drive speed is reduced or increased by the factor of the gear ratio, depending on whether it is a ratio to slow or a ratio to fast. In the majority of applications ratio to slow is required, since the drive torque is multiplied by the overall multiplication factor, unlike the drive speed.

A multi-stage spur gear can be realized in a technically meaningful way up to a gear ratio of approximately 10:1. The reason for this lies in the ratio of the number of teeth. From a ratio of 10:1 the driving gearwheel is extremely small. This has a negative effect on the tooth geometry and the torque that is being transmitted. With planetary gears a multi-stage gearbox is extremely easy to realize.

A two-stage gearbox or a three-stage gearbox can be achieved by simply increasing the length of the ring gear and with serial arrangement of several individual planet stages. A planetary gear with a ratio of 20:1 can be manufactured from the individual ratios of 5:1 and 4:1, for example. Instead of the drive shaft the planetary carrier contains the sun gear, which drives the following planet stage. A three-stage gearbox is obtained by means of increasing the length of the ring gear and adding another planet stage. A transmission ratio of 100:1 is obtained using individual ratios of 5:1, 5:1 and 4:1. Basically, all individual ratios can be combined, which results in a large number of ratio options for multi-stage planetary gearboxes. The transmittable torque can be increased using additional planetary gears when doing this. The direction of rotation of the drive shaft and the output shaft is always the same, provided that the ring gear or housing is fixed.

As the number of gear stages increases, the efficiency of the overall gearbox is reduced. With a ratio of 100:1 the efficiency is lower than with a ratio of 20:1. In order to counteract this situation, the fact that the power loss of the drive stage is low must be taken into consideration when using multi-stage gearboxes. This is achieved by reducing gearbox seal friction loss or having a drive stage that is geometrically smaller, for example. This also reduces the mass inertia, which is advantageous in dynamic applications. Single-stage planetary gearboxes are the most efficient.

Multi-stage gearboxes can also be realized by combining different types of teeth. With a right angle gearbox a bevel gear and a planetary gearbox are simply combined. Here too the overall multiplication factor is the product of the individual ratios. Depending on the type of gearing and the type of bevel gear stage, the drive and the output can rotate in the same direction.

 

Advantages of multi-stage gearboxes:

  • Wide range of ratios
  • Continuous concentricity with planetary gears
  • Compact design with high transmission ratios
  • Combination of different gearbox types possible
  • Wide range of uses
     

Disadvantages of multi-stage gearboxes (compared to single-stage gearboxes):

  • More complex design
  • Lower degree of efficiency
Do you have any questions?
Contact us.