Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.
Products
Product Filter
Economy Gearboxes
The easy to install planetary gearbox absorbs high forces with low heat generation.
The cost effective planetary gearbox with the best torque-low heat performance.
This is progress: In this planetary gearbox, precision and cost effectiveness meet.
The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.
The planetary gearbox with flange output shaft for high-load applications
The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.
The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.
The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.
The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.
Precision Gearboxes
The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.
The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.
The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.
The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.
The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.
The versatile right angle gearbox with spiral teeth for a quiet drive.
The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.
The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.
Hygienic Design Gearboxes
The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.
Application-specific gearbox

The planetary gearbox for AGVs
Whatever the demands that you make of your AGV drive: we can provide you with the ideal gearbox solution for your vehicle.
Every detail counts, so that a gearbox can fulfill application-specific requirements in an optimum way. AGVs are designed to transport heavy loads on a continuous basis. The specific structural and mechanical demands are extremely high. However, we fulfill them in a reliable way with our NGV planetary gearboxes. Because the gearboxes impress with their compact design, efficiency and durability. And we have specifically optimized them for use in AGVs.
Planetary gearboxes with mounted pinion

Planetary gearboxes with mounted pinion
The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.
Custom made gearboxes – made by Neugart

Customer-specific solutions
As one of the leading manufacturers of planetary gearboxes, we are always searching for new solutions that benefit our customers. That's why we also develop, design and produce custom gearboxes in the form of planetary, spur, and bevel gearboxes. Our experienced engineers always find the optimal solution for your application. Close collaboration with our customer is important to us even in the early development phase. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.