Loading ...
Planetary Gearboxes with Mounted Pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PFHE

The planetary gearbox with flange output shaft for high-load applications

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLHE

Economical and with a heavy-duty output bearing: The WPLHE right-angle gearbox

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
NGV

The planetary gearbox for AGVs. Compact and highliy resilient.

View product

Flange Gearbox – Planetary Gearbox with Output Flange

Our planetary gearboxes with output flange are characterized by a compact flange interface. The geometry on the output side of the flange gearbox is based on the most common industrial robots.

The dimensions specified in EN ISO 9409-1 offer the advantage that other drive components that also comply with the standard, such as flanged pinions or couplings, can be connected quickly and easily without requiring major adjustments. The mechanical connection of this flange gearbox to your machine is executed quickly and simply, and is additionally secured by a dowel hole in the output flange.

The function and structure of Neugart flange gearboxes are comparable to the planetary gearboxes with output shaft, but in a much more compact form. This is because they have very short flanged shaft geometry, unlike a cylindrical output shaft.

Another advantage of the flange output shaft is its large diameter, which allows for a higher achievable torsional stiffness. These gearboxes are particularly suitable in applications with changing directions of motion. In conjunction with a pulley, you can use our flange gearboxes with many different types of belt for the drive system.

Thanks to the versatility of our planetary gearboxes, we can also offer you a range of solutions tailored to your performance requirements. These include the coaxial precision planetary gearbox with output flange, which features straight teeth – with the PLFN – or the lower-noise helical teeth – with the PSFN.

Our versatility gives you the opportunity to adapt the gearbox characteristics to suit your requirements, depending on the area of use.

For systems with medium backlash requirements, we also have a solution in the shape of the PLFE, which comes in multiple frame sizes and ratios.

The input flange of the planetary gearbox is individually adapted to the motor. The compact unit and servomotor increases your flexibility.

If, despite the short overall length of these gearboxes, you need an even shorter planetary gearbox with output flange, you will find a right angle planetary gearbox with output flange here.

Show extended properties

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

Frame sizes
Nominal output torque
15-260 Nm
Nominal output torque
133-2301 lbf in
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Tilting moment
12-109 Nm
Tilting moment
107-967 lbf in
Protection class
IP54

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

Nominal output torque
28-950 Nm
Nominal output torque
248-8408 lbf in
Torsional backlash
1-5 arcmin
Torsional backlash
1-5 arcmin
Tilting moment
132-2445 Nm
Tilting moment
1170-21639 lbf in
Protection class
IP65

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

Nominal output torque
27-1800 Nm
Nominal output torque
239-15931 lbf in
Torsional backlash
1-5 arcmin
Torsional backlash
1-5 arcmin
Tilting moment
132-4957 Nm
Tilting moment
1170-43870 lbf in
Protection class
IP65

The planetary gearbox with flange output shaft for high-load applications

Frame sizes
Nominal output torque
15-260 Nm
Nominal output torque
133-2301 lbf in
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Tilting moment
110-407 Nm
Tilting moment
972-3603 lbf in
Protection class
IP65
Do you have any questions?
Contact us.