Loading ...
Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product

Right Angle Planetary Gearbox with Output Flange

Our right angle planetary gearbox with output flange is characterized by a compact flange interface. The right-angled design gives you maximum design freedom to position the drive system, in order to save the maximum amount of space.

The output side geometry is based on the most common industrial robots. The dimensions specified in EN ISO 9409-1 offer the advantage that other drive components that comply with the standard, such as turntables, linear units or couplings, can be connected quickly and easily.

This means that the mechanical connection of the planetary gearbox with output flange to your machine is quick and easy. The connection between the planetary gearbox and the machine is additionally secured by a dowel hole in the output flange.

The compact design of the flange output shaft not only saves space but also gives it very high torsional stiffness. This positive gearbox characteristic has proven itself when driving turntables or other components that require high precision and fast cyclic operation — even with changing directions of motion.

The input flange of the right angle planetary gearbox is individually adapted to the motor. The compact unit of right angle gearbox and servomotor increases your flexibility.

For more design flexibility, the right angle planetary gearboxes with output flange come with lifetime lubrication and their design allows them to be installed and used in any mounting position. This gives you complete freedom in the positioning of your drive and the design of the installation space.

Show extended properties

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

Frame sizes
Nominal output torque
14-260 Nm
Nominal output torque
124-2301 lbf in
Torsional backlash
11-18 arcmin
Torsional backlash
11-18 arcmin
Tilting moment
12-109 Nm
Tilting moment
106-965 lbf in
Protection class
IP54

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

Nominal output torque
22-625 Nm
Nominal output torque
195-5532 lbf in
Torsional backlash
3-5 arcmin
Torsional backlash
3-5 arcmin
Tilting moment
147-1989 Nm
Tilting moment
1301-17604 lbf in
Protection class
IP65
Do you have any questions?
Contact us.