Loading ...
Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.
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
TDF - transparent and easy selection of your preferred gearboxes.
Configure the suitable combination of gearbox and motor quickly and easily. You can decide whether you want to start the configuration with the gearbox or the motor. Simply select the appropriate motor from our extensive motor database or enter the motor data by hand. The TDF will check the compatibility of the gearbox and motor for you.

Don’t know which gearbox to choose? That’s not a problem. Use our comparison list view to compare the technical details of the individual gearboxes with one another.

After completing the configuration, we will provide you with the technical data sheets and CAD models for the selected combination of gearbox and motor. You can also use the TDF to submit an automated request for a quote.

Motor flange edge dimension

Max. permissible motor shaft length

Select motor

Select a motor to configure the appropriate gearbox.

Select motor

Note

You need to select a motor to request a quote or CAD models and technical data sheets with a motor adaptation.

No motor adaptation

Note

You need to select a motor to request a quote or CAD models and technical data sheets with a motor adaptation.

Select motor

Select a motor to configure the appropriate gearbox.

Motor selected

Motor shaft diameter
Centering diameter
Pitch circle diameter
Motor shaft length
Centering length
Centering collar
Usable motor shaft length
Flange type motor
Mounting thread

Motor selected

Motor shaft diameter
Centering diameter
Pitch circle diameter
Motor shaft length
Centering length
Centering collar
Usable motor shaft length
Flange type motor
Mounting thread

Motor flange edge dimension

Max. permissible motor shaft length

Configure gearbox

Note

You need to configure a gearbox to request a quote or CAD models and technical data sheets.
First configure the gearbox before selecting the appropriate motor.

Configure gearbox

Note
First configure the gearbox before selecting the appropriate motor.

Gearbox configured

Frame size
Ratio
Clamping system diameter

Gearbox configured

Frame size
Ratio
Clamping system diameter

Motor database

Select a suitable motor from our comprehensive motor database. The installation compatibility of the gearbox and motor is checked automatically.

Motor database

Select a suitable motor from our comprehensive motor database. The installation compatibility of the gearbox and motor is checked automatically.

Manual motor data input

Can’t find your motor in the motor database? No problem, you can enter your motor data manually. We will be happy to check the installation compatibility of the gearbox and motor for you.

Manual motor data input

Can’t find your motor in the motor database? No problem, you can enter your motor data manually. We will be happy to check the installation compatibility of the gearbox and motor for you.

No motor adaptation

End the gearbox configuration without a motor adaptation. The installation compatibility of the gearbox and motor will not be checked.

No motor adaptation

End the gearbox configuration without a motor adaptation. The installation compatibility of the gearbox and motor will not be checked.

Motor database

Geometry
Motor shaft diameter D60
Centering diameter D61
Pitch circle diameter D65
Motor shaft length L60
Centering length L61
Centering collar L63
Usable motor shaft length L62
Flange type motor
Mounting thread
Technical data
Stall torque T0
Nominal torque TN
Maximum torque Tmax
Nominal speed nN
Maximum speed nmax
Power P
Mass moment of inertia J
Voltage V
Mass m
Motor_gesamt_TDF

Motor shaft diameter

D60

mm

Motor shaft length

L60

mm

-

Centering length

L61

mm

-

Centering collar

L63

mm

=

Usable motor shaft length

L62

mm

=

Usable motor shaft length

L62

Centering diameter

D61

mm

Pitch circle diameter

D65

mm

Flange type motor

Mounting thread

Motor_gesamt_TDF

Series
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
The right angle planetary gearbox with universal output flange – flexible installation options and f ... Read more

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation op ... Read more
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
The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without eve ... Read more

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output sh ... Read more

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to ins ... Read more
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
The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installati ... Read more

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes. ... Read more

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

NGV

The planetary gearbox for AGV´s. Compact and highliy resilient.

2. Frame size

Series

Other options

Torsional backlash
Lubrication
Surface
Output shaft design
Output flange design
Input system
Clamping system diameter
Input design

CAD models and data sheets

File Format*

Your gearbox configuration

Do you have any questions?
Contact us.