HLAE070 | HLAE090 | HLAE110 | |||
---|---|---|---|---|---|
Art.No. | 63911 | 63858 | 64130 | ||
Outside diameter | D34 | mm | 75 | 95 | 120 |
Inner diameter | D35 | 40 | 58 | 65 | |
Overall length | L32 | 8.5 | 9.5 | 11.5 | |
Disc length | L34 | 3 | 3 | 3 | |
Width across flats | SW30 | 8 | 10 | 13 | |
Quantity x screw x length | G30 | 4 x M5 x 16 | 4 x M6 x 20 | 4 x M8 x 25 |