Loading ...
Planetary Gearboxes with Mounted Pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
PFHE

The planetary gearbox with flange output shaft for high-load applications

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
NGV

The planetary gearbox for AGVs. Compact and highliy resilient.

View product

Planetary gearboxes with mounted pinion

A gearbox/pinion combination developed from a single source is the guarantee of ideal technical coordination for your rack and pinion drive.

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

PK1 pinion

The PK1 pinion is mounted to the splined output shaft of the gearbox, whereby the secure connection that is required is provided by internal teeth in accordance with DIN 5480.

The PK1 pinion for splined output shafts is mounted to the following gearbox series:

PM1 pinion

The PM1 pinion is designed for gearboxes with a flange output shaft, and is equipped with a mechanical interface which is standardized in accordance with EN ISO 9409-1.

The PM1 pinion for flange output shafts is mounted to the following gearbox series:

PK1 pinion

Pinion type Module Number of teeth Suitable for gearbox
PK1 2 15 PSN070 PLN070 WPLN070 PLHE060
PK1 2 16
PK1 2 18
PK1 2 18 PSN090 PLN090 WPLN090 PLHE080
PK1 2 20
PK1 2 22
PK1 2 23 PSN115 PLN115 WPLN115 PLHE120
PK1 2 25
PK1 2 27
PK1 3 20
PK1 3 20 PSN142 PLN142 WPLN142
PK1 3 22
PK1 3 24
PK1 4 20 PSN190 PLN190
Pinion type Module Number of teeth Suitable for gearbox
PK1 2 16 PSN070 PLN070 WPLN070 PLHE060
PK1 2 19 PSN090 PLN090 WPLN090 PLHE080
PK1 3 17 PSN115 PLN115 WPLN115 PLHE120
PK1 3 22 PSN142 PLN142 WPLN142
PK1 4 19
PK1 4 22 PSN190 PLN190
PK1 5 19



PM1 pinion

Pinion type Module Number of teeth Including adapter flange Suitable for gearbox
PM1 2 26 - PSFN064 PLFN064 WPSFN064 PFHE064
PM1 2 27 -
PM1 2 26 064 -> 090 PSFN090 PLFN090 WPSFN090 PFHE080
PM1 2 27 064 -> 090
PM1 2 35 064 -> 090
PM1 2 37 -
PM1 2 26 064 -> 110 PSFN110 PLFN110 WPSFN110 PFHE110
PM1 2 27 064 -> 110
PM1 2 35 064 -> 110
PM1 2 40 -
PM1 2 45 -
PM1 2 37 090 -> 140 PSFN140 PLFN140 WPSFN140
PM1 3 31 090 -> 140
PM1 3 35 -
PM1 3 40 -
PM1 4 30 -
PM1 3 35 140 -> 200 PSFN200 PLFN200
PM1 3 40 140 -> 200
PM1 4 30 140 -> 200



The CAD data can be found in the Tec Data Finder

Application specific configuration with NCP

NCP

Do you have any questions?
Contact us.