Loading ...
Planetary Gearboxes with Mounted Pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PFHE

The planetary gearbox with flange output shaft for high-load applications

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLHE

Economical and with a heavy-duty output bearing: The WPLHE right-angle gearbox

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
NGV

The planetary gearbox for AGVs. Compact and highliy resilient.

View product
Back to overview

Economical and with a heavy-duty output bearing: The new WPLHE right-angle gearbox

Axially space-saving, economical, IP65-compliant and designed for high radial and axial forces at the output: The new WPLHE combines all the advantages of the successful PLHE, the world's first combination of the Economy and Precision gearboxes, as a right-angle variant.

The WPLHE features both the gearing of a proven Economy gearbox and a high-performance output bearing with preloaded tapered roller bearings, which are otherwise commonly used in Precision gearboxes (such as the PLN and the PSN). This means that the new right-angle gearbox tolerates high radial and axial forces of up to 8,000 N at the output. For example, pulley drives with high radial loads can also be implemented in right-angle designs.

Compared to the coaxial PLHE the motor is rotated by 90° in this case, the WPLHE offers the ideal solution in confined spaces, for example in packaging and other special machines. It is the only Economy right-angle gearbox to be offered with a premounted pinion as an option. This makes it particularly suitable for space- and cost-sensitive rack-and-pinion drives. There are 13 different pinions from which to choose: with choice of straight-cut or helical-cut teeth, from module 2 to 3, with numbers of teeth from 15 to 27.

Thanks to the output geometry with square output flange and long centering flange that has become established on the market, the WPLHE is easy to implement. Several different output shaft variants - smooth, keyed, splined or with premounted pinion - mean that the right-angle gearbox can be used in a wide range of applications. It is also the only Economy right-angle gearbox with IP65 protection class, making it suitable for harsh, dusty and dirty environments. Food-grade and low-temperature lubricants are also available for the lifetime lubrication commonly provided by Neugart.

The new WPLHE is now available in the three sizes 060 / 080 / 120, either as a single-stage version (in the ratio range 3 to 10) or as a two-stage version (ratios 9 to 100). Thanks to an efficient supply chain, Neugart can continue to guarantee attractive delivery times for quantities starting at 1.

 

Read more:

WPLHE

Do you have any questions?
Contact us.