Back to overview

New complete solution for efficient and precise rack-pinion drives

With its new integrated gearbox-pinion-rack combination, Neugart offers a powerful solution that delivers maximum precision and efficiency in rack applications. 

This perfectly coordinated system provides maximum feed force, smooth operation and high positioning accuracy, making it ideal for demanding automation and drive systems.

The induction-hardened, tempered steel racks are available with straight or helical gearing. They cover a module range of 1.5 to 5 mm and comply with quality level 6. Heat treatment and grinding create an exceptionally high-quality surface that guarantees durability and process reliability. In addition to standard lengths of 1000 mm and 2000 mm, customer-specific designs are also available.

Whether coaxial or right-angle gearboxes, Precision or Economy Line, the new solution can be flexibly combined and adapted to suit any application. A robust output shaft bearing ensures reliable power transmission, even under high loads and during dynamic cycles, providing quiet, precise and durable performance.

With this complete solution, Neugart provides a one-stop solution for simple integration, high performance and maximum flexibility for precise, state-of-the-art rack and pinion drives.

Learn more

Let's stay in touch

Subscribe to our newsletter

Be the first to know about new products, trade shows, training dates and stay up to date.

Subscribe

Social Media

  • Youtube
  • Linkedin