Loading ...
PLPE gearbox with mounted pinion PK1

PLPE with mounted pinion: High performance at an economical price

Neugart is now offering the PLPE economy planetary gearbox with factory-fitted mounted pinion for the first time. This is a particularly economical alternative.

Four frame sizes available

The PLPE with pinion is available in four sizes: 070, 090, 120 and 155. Thanks to the large number of different motor adapters, it can be mounted on almost all common servo motors in just a few simple steps. Its compact outer contour allows it to be used even where space is limited.

VIEW DOWNLOADS

The PLPE with pre-mounted pinion offers all the advantages of the PLPE series: high performance at the price of an economy gearbox, Neugart's proven economy gearing technology and a reinforced deep groove ball bearing for higher radial and axial forces.

Features PLPE with mounted pinion

  • Economy Line
  • Coaxial gearbox
  • Spur gear
  • Reinforced deep groove ball bearings
  • Round type output flange
  • Equidirectional rotation
  • Planet carrier in disc design
  • PK1 - Pinion with helical teeth
  • PK1 - Pinion with straight teeth

Downloads

Product Catalogue: PLPE
Rack and Pinion Product Catalogue

 

Configure your PLPE gearbox here

We have developed the Tec Data Finder (TDF) so that you can configure a PLPE planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.

CONFIGURE GEARBOX

Neugart's Tec Data Finder (TDF) planetary gearbox