Loading ...
– Economy planetary gearbox

PLPE

Frame size

Go to Tec Data Finder

Use our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary

PLPE economy gearbox
PLPE gearbox
PLPE
PLPE gearbox rotation

Our PLPE combines the best features of the Economy series with a performance bonus: The optimized output bearing is designed for higher radial and axial forces. The compact outer contour of the PLPE also allows it to be used in limited spaces.

Features

  • Economy Line
  • Coaxial gearbox
  • Spur gear
  • Reinforced deep groove ball bearings
  • Round type output flange
  • Equidirectional rotation
  • Planet carrier in disc design

Further Information

PLPE 050 PLPE 070 PLPE 090 PLPE 120 PLPE 155 Stage
Ratios 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 4, 5, 10 4, 5, 10 1
9, 12, 15, 16, 20, 25, 32, 40, 64, 100 9, 12, 15, 16, 20, 25, 32, 40, 64, 100 16, 20, 25, 40, 50, 100 16, 20, 25, 40, 50, 100 2
Efficiency η % % 97 - 98 97 - 98
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP54 IP54
Standard backlash φ arcmin arcmin <15 - <19 <15 - <19 <10 - <12 <10 - <12 <7 - <9 <7 - <9 <7 - <9 <7 - <9 <6 - <9 <6 - <9
Torsional stiffness C2t Nm /arcmin lbf.in/arcmin 0.7 - 1.0 6 - 9 3.3 - 5.3 29 - 47 9.7 - 15.0 86 - 133 21.0 - 40.0 186 - 354 54.5 - 70.0 482 - 620
Gearbox weight m kg lbm 0.6 - 0.8 1.4 - 1.8 1.4 - 1.9 3.1 - 4.1 3.3 - 4.1 7.2 - 8.9 7.6 - 9.8 16.7 - 21.6 16.7 - 22.3 36.7 - 49.2
Running noise LpA dB(A) dB(A) 58 58 58 58 60 60 65 65 70 70
PLPE 050 PLPE 070 PLPE 090 PLPE 120 PLPE 155
Maximum radial force Fr max N lbf 1300 292 1500 337 3100 697 4000 899 8400 1888
Maximum axial force Fa max N lbf 1000 225 2000 450 3800 854 5900 1326 11000 2473
Maximum tilting moment MK max Nm lbf.in 42 369 61 537 162 1429 268 2372 803 7104
PLPE 050 PLPE 070 PLPE 090 PLPE 120 PLPE 155
Mass moment of inertia input J1 kgcm2 lbf.in.s210-4 0.022 - 0.035 0.195 - 0.310 0.084 - 0.195 0.743 - 1.726 0.356 - 0.789 3.151 - 6.983 1.376 - 2.764 12.179 - 24.463 4.759 - 7.611 42.121 - 67.363
Average idle torque T0 Nm lbf.in 0.05 - 0.10 0.10 - 0.40 1 - 4 0.15 - 0.75 1 - 7 0.45 - 1.80 4 - 16 0.65 - 1.70 6 - 15
PLPE 050 PLPE 070 PLPE 090 PLPE 120 PLPE 155 Stage
Cyclic torque T2Z Nm lbf.in 5 - 15 44 - 133 15 - 33 133 - 292 38 - 90 336 - 797 95 - 172 841 - 1522 210 - 460 1859 - 4071 1
5 - 15 44 - 133 15 - 33 133 - 292 38 - 97 336 - 859 95 - 195 841 - 1726 210 - 460 1859 - 4071 2
Maximum torque T2max Nm lbf.in 8 - 24 71 - 212 24 - 48 212 - 425 60 - 140 531 - 1239 152 - 275 1345 - 2434 335 - 710 2965 - 6284 1
8 - 24 71 - 212 24 - 52 212 - 460 60 - 146 531 - 1292 152 - 310 1345 - 2744 335 - 730 2965 - 6461 2
Continuous torque T2D Nm lbf.in 4 - 11 31 - 97 13 - 20 111 - 173 32 - 63 283 - 558 80 - 146 708 - 1292 178 - 390 1575 - 3452 1
4 - 13 35 - 111 13 - 28 111 - 248 32 - 76 283 - 673 80 - 165 708 - 1460 178 - 390 1575 - 3452 2
Emergency stop torque T2Stop Nm lbf.in 22 - 36 195 - 319 60 - 80 531 - 708 150 - 220 1328 - 1947 340 - 500 3009 - 4425 420 - 920 3717 - 8143 1
27 - 40 239 - 354 75 - 88 664 - 779 190 - 260 1682 - 2301 380 - 520 3363 - 4602 420 - 920 3717 - 8143 2
PLPE 050 PLPE 070 PLPE 090 PLPE 120 PLPE 155 Stage
Continuous input speed n1D min-1 rpm 5000 5000 4500 4500 4000 4000 1550 - 3500 1550 - 3500 1400 - 2700 1400 - 2700 1
5000 5000 4500 4500 4000 4000 2250 - 3500 2250 - 3500 2600 - 3000 2600 - 3000 2
Max. mechanical input speed n1max min-1 rpm 18000 18000 13000 13000 7000 7000 6500 6500 5500 5500

Wide diversity of output shafts

  • Output shaft with feather key
  • Smooth output shaft

Lubrication

  • Standard lubrication
  • Food grade lubrication

Surface

  • Standard surface
  • Painted surface

Optimized clamping systems

  • Inertia-optimized clamping system
  • Clamping system for motor shaft diameter

Input

  • Motor adaptation
  • No motor adaptation – universal flange

Mounted pinion

  • PK1 - pinion with helical teeth
  • PK1 - pinion with straight teeth
PLPE 050 PLPE 070 PLPE 090 PLPE 120 PLPE 155 Stage
Shaft diameter output D3 mm in 12 0.472 16 0.630 22 0.866 32 1.260 40 1.575
Centering diameter output D5 mm in 35 1.378 52 2.047 68 2.677 90 3.543 120 4.724
Housing diameter D6 mm in 50 1.969 70 2.756 90 3.543 120 4.724 155 6.102
Total length L1 mm in 94.0 3.701 111.0 4.370 147.0 5.787 192.0 7.559 275.5 10.846 1
106.5 4.193 124.0 4.882 165.0 6.496 219.5 8.642 320.0 12.598 2
Shaft length output L3 mm in 24.5 0.965 36 1.417 46 1.811 68 2.677 97 3.819

Mounted pinion

The Neugart pinion is pre-mounted on the gearbox and secured with screws. This means that the compact unit consisting of the gearbox and the pinion can be quickly installed in the application, and less installation work is required.

MOUNTED PINION
pinion range Neugart

Downloads

Product Catalogue: PLPE
Operating Manual
Mounting Instructions: PLPE

 

Configure your PLPE gearbox here

We have developed the Tec Data Finder (TDF) so that you can configure a PLPE planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.

CONFIGURE GEARBOX

Neugart's Tec Data Finder (TDF) planetary gearbox

"Due to the excellent application advice, the high product quality and the optimally matched product range, we have been relying on Neugart and its gearboxes for years. In the case of our servo clinching machine, we could not have used a better planetary gearbox.“

B. Eng. (DH) Florian Unger | Head of Development | Eckold GmbH & Co. KG

Related products:

WPLPE WPLPE
Frame size
Cyclic torque
5-195 Nm
Cyclic torque
40-1726 lbf in
Radial force
1300-4000 N
Radial force
292-899 N
Axial force
1000-5900 N
Axial force
225-1326 N
Torsional backlash
11-25 arcmin
Torsional backlash
11-25 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
PLE PLE
Frame size
Cyclic torque
5-800 Nm
Cyclic torque
44-7081 lbf in
Radial force
200-5000 N
Radial force
45-1124 N
Axial force
240-11000 N
Axial force
54-2473 N
Torsional backlash
6-22 arcmin
Torsional backlash
6-22 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
Custom gearboxes Custom gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

Cyclic torque
Nm
Cyclic torque
lbf in
Radial force
N
Radial force
N
Your requirements
Learn more
PLQE PLQE
Frame size
Cyclic torque
5-260 Nm
Cyclic torque
44-2301 lbf in
Radial force
520-4000 N
Radial force
117-899 N
Axial force
620-3800 N
Axial force
139-854 N
Torsional backlash
7-22 arcmin
Torsional backlash
7-22 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
PSBNpro PSBNpro
Frame size
Cyclic torque
14-830 Nm
Cyclic torque
119-7346 lbf in
Radial force
830-9500 N
Radial force
187-2136 N
Axial force
800-9600 N
Axial force
180-2158 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLHE PLHE
Frame size
Cyclic torque
15-260 Nm
Cyclic torque
133-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
3400-6500 N
Axial force
764-1461 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLFE PLFE
Frame size
Cyclic torque
5-260 Nm
Cyclic torque
44-2301 lbf in
Radial force
900-3800 N
Radial force
202-854 N
Axial force
1000-5200 N
Axial force
225-1169 N
Torsional backlash
7-19 arcmin
Torsional backlash
7-19 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
PSNpro PSNpro
Frame size
Cyclic torque
14-1800 Nm
Cyclic torque
119-15931 lbf in
Radial force
950-20000 N
Radial force
214-4496 N
Axial force
2200-17000 N
Axial force
495-3822 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
HLAE HLAE
Frame size
Cyclic torque
15-171 Nm
Cyclic torque
133-1513 lbf in
Radial force
1000-5000 N
Radial force
225-1124 N
Axial force
1200-3800 N
Axial force
270-854 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP69K
Configure & inquire about gearboxes View product

Haven't found what you are looking for?

Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.


Find your gearbox with the Product Filter!

The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!

PRODUCT FILTER


Tec Data Finder – Configure a gearbox easily

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.

TEC DATA FINDER


For professionals: the NCP

The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.

Neugart Calculation Program