What Is a Planetary Gearbox?
A planetary gearbox epicyclic gear is a gear system that distributes load across multiple planet gears simultaneously. This design allows higher torque capacity, greater efficiency, smoother operation, and longer service life than many conventional gearbox designs.
How Does a Planetary Gear Work?
A planetary gearbox, also known as a planetary gear reducer, consists of several intermeshing gears that enable a particularly high power density:
1. Sun Gear
Central gear on the input shaft that drives the system, usually a standard component in many gear systems.
2. Planet Gear
Multiple gears orbiting the sun gear, while meshing with the sun and ring gears.
3. Ring Gear
Outer gear with internal teeth that typically remains stationary.
4. Planet Carrier
Holds the planet gears and connects to the output shaft.
Thanks to this design, the gearbox reduces the speed while simultaneously increasing the torque. The input and output shafts are coaxial, making planetary gearboxes particularly compact and efficient.
Why Choose a Planetary Gearbox?
Planetary gearboxes are used wherever high-power density, precise positioning, and reliable operation are required. Compared with many other gearbox designs, they offer an excellent balance of performance, efficiency, and compact size.
Their key advantages include:
- High torque transmission
- Low backlash options for precision motion control
- Excellent efficiency
- Long service life
- Wide range of available gear ratios
These characteristics make planetary gearboxes an ideal choice for modern servo-driven automation systems.
Advantages of Planetary Gearboxes
Selecting the Right Gearbox
Economy Planetary Gearboxes
Cost-effective without compromising performance. Our economy planetary gearboxes are available in both inline and right-angle configurations and are designed for reliable operation in a wide range of industrial automation applications. With low-friction bearings, high efficiency, and excellent power density, they are ideal for demanding production environments where reliability and cost-effectiveness are essential.
Precision Planetary Gearboxes
Engineered for applications requiring exceptional torsional rigidity, low backlash, and maximum positioning accuracy. Our precision planetary gearboxes provide high torque capacity, outstanding repeatability, and flexible mounting options, making them an ideal choice for servo-driven machinery, robotics, machine tools, and other high-performance motion control systems.
Application-Specific Planetary Gearboxes
Specialized planetary gearbox solutions for demanding industries including food processing, robotics, material handling, and automated manufacturing. Neugart also develops customised gearbox solutions tailored to unique application requirements, eensuring the optimum balance of performance, reliability, and integration.
Where are planetary gearboxes used?
Planetary gear reducers excel in diverse industries requiring precision and power.
Automation & Robotics
Accurate positioning and smooth motion
Packaging Machinery
High-speed production and continuous operation
Medical Devices
Compact, quiet, and reliable motion control
Material Handling
Conveyors, gantries, and automated storage systems
AGVs & AMRs
Compact drives for autonomous mobile robots
Defence Applications
Reliable and precise drive solutions for defence systems operating under demanding conditions.
Find Your Planetary Gear Reducer
Neugart combines German engineering expertise with global manufacturing capabilities to deliver high-performance planetary gearboxes for demanding industrial applications.
From our affordable Economy Line to our high-performance Precision series and custom application-specific solutions, we provide the compact size, superior torque capacity, and exceptional reliability your operations demand.
With short lead times and comprehensive technical support, your ideal planetary gearbox is just a few clicks away.
Find your gearbox
Configure your gearbox here
We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearboxto to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.
Let's stay in touch
Sign up to our newsletter
Be the first to know about new products, trade fairs, training dates and stay up to date.
Sign up