- Home
- Knowledge & News
- News
Neugart at the trade fair debut of all about automation in Straubing
On June 26 and 27, experts and practitioners of industrial automation will gather for the premiere at the all about automation trade fair in Straubing. Visit us at our stand, number M-236, and gain new, in-depth insights into our latest developments in the sectors of precision gearboxes and special gearboxes.
Discover our latest innovations
Special attention will be paid to our proven economy series PLQE and PLFE, which we have expanded for you. The brand new PLQE040 is a compact powerhouse within the PLQE series: with a centering diameter of just 35 mm and a length of just 90 mm including adapter, it sets new standards in terms of size and performance.
In the PLFE series, we are proud to present the new PLFE055, which is available in various transmission ratios and also transmits nominal torques of up to 20 Nm.
PM2 - The new generation of pinions
We are expanding our gearbox series with mounted pinion with the innovative PM2 series, which is produced directly in our factory in Kippenheim. This series is the result of our continuous development and opens up new flexible combination options for rack and pinion drives. Thanks to the extended range of teeth and the compact size of the PM2 pinions, your drive solution will be even more effective and powerful than before.
Optimize your drive solution with NCP 4.3
Our design tool NCP (Neugart Calculation Program) is more efficient than ever before in the current version 4.3 thanks to improved performance through multi-core use. With new features and an optimized operating concept, NCP reliably supports you in designing your drivetrain and selecting the most cost-effective and energy-efficient gearbox-motor combination.
Simply make an appointment with us in advance and secure your free ticket here.
Let's stay in touch
Sign up to our newsletter
Be the first to know about new products, trade fairs, training dates and stay up to date.
Sign up