Loading ...
Planetary Gearboxes with Mounted Pinion

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives. Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.

Three examples of custom made gearboxes
Custom Gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

PLE

Unparalleled: This planetary gearbox maintains its maximum efficiency even at the highest speeds.

View product
PLQE

The easy to install planetary gearbox absorbs high forces with low heat generation.

View product
PLPE

The cost effective planetary gearbox with the best torque-low heat performance.

View product
PLHE

This is progress: In this planetary gearbox, precision and cost effectiveness meet.

View product
PSBN

The high-performance precision planetary gearbox with helical teeth for a particularly quiet drive.

View product
PSN

The helical-toothed precision planetary gearbox for low-noise operation and high bearing loads.

View product
PLN

The perfectly sealed straight-toothed planetary gearbox delivers the maximum performance without ever losing the required stiffness.

View product
PLFE

The shortest planetary gearbox with the highest torsional stiffness and flange output shaft.

View product
PFHE

The planetary gearbox with flange output shaft for high-load applications

View product
PSFN

The precision planetary gearbox for maximum loads with particularly quiet drive and flange output shaft.

View product
PLFN

The precision planetary gearbox for maximum loads and the highest performance – fast and easy to install.

View product
WPLE

The versatile right angle planetary gearbox with lower weight and appealing cost effectiveness.

View product
WPLQE

The right angle planetary gearbox with universal output flange – flexible installation options and for high forces.

View product
WPLPE

The economical right angle planetary gearbox for particularly high forces – flexible installation options and lifetime lubrication.

View product
WPLHE

Economical and with a heavy-duty output bearing: The WPLHE right-angle gearbox

View product
WPLN

The versatile right angle gearbox with spiral teeth for a quiet drive.

View product
WPLFE

The shortest right angle planetary gearbox with flange output shaft and maximum torsional stiffness.

View product
WPSFN

The shortest spiral-toothed right angle gearbox with flange output shaft and hollow shaft.

View product
WGN

The spiral-toothed right angle gearbox with hollow shaft – low noise levels and force-fit installation.

View product
HLAE

The unique planetary gearbox with certified hygienic design – ideal for reliable cleaning processes.

View product
NGV

The planetary gearbox for AGVs. Compact and highliy resilient.

View product
Back to overview

Maximum feed rate for rack-and-pinion drives

The new PM2 pinion series

The new PM2 pinion series now offers even more choices and even greater flexibility when selecting gearbox/pinion combinations for rack-and-pinion drives. All PM2 pinions are manufactured at our parent plant in Kippenheim, Baden.

This new product development extends the Neugart portfolio of planetary gearboxes with a factory pre-installed pinion from our own production facilities. Like the existing PM1 pinion, the new PM2 is designed for gearboxes with a flanged output shaft and is equipped with a mechanical interface standardized to ISO 9409-1. However, the two series differ in terms of range size. Unlike the PM1 with a number of teeth starting at 26 for module 2, the range of the PM2 already starts with 16 teeth for module 2.

On the one hand, the new variants provide additional options for selecting the optimum gearbox/pinion combination for demanding rack-and-pinion applications. On the other hand, thanks to their smaller diameter, depending on the combination, the new pinions allow a feed rate more than three times higher than was previously possible.

In total, the extended pinion range for gearboxes with a flanged output shaft includes numerous PM2 variants with 16 to 22 teeth for module 2, 14 to 19 teeth for module 3, 20 to 22 teeth for module 4, and 19 teeth for module 5.

The proven Neugart software tools Tec Data Finder (TDF) and Neugart Calculation Program  (NCP), into which the new variants are integrated, help when selecting the optimum gearbox/pinion combination.

 

Read more:

Planetary gearboxes with mounted pinion

Do you have any questions?
Contact us.
Phone
+49 7825 847-0