Loading ...
planetary gear reducer
  • Home
  • Planetary Gear Reducer

Planetary Gear Reducer

High-quality planetary gear reducers engineered for your industry. Download datasheets, compare models, and request a quotation.

FIND A PLANETARY GEAR REDUCER

How Planetary Gear Reducers Work

A planetary gear reducer operates through four essential components working together:

1. Sun Gear
Central gear on the input shaft that drives the system, usually a standard component in many gear systems.

2. Planet Gear
Multiple gears orbiting the sun gear, while meshing with the sun and ring gears.

3. Ring Gear
Outer gear with internal teeth that typically remains stationary.

4. Planet Carrier
Holds the planet gears and connects to the output shaft.

The configuration of a planetary gear reducer creates a power advantage by moving energy from the sun gear through the planet gears to the carrier, slowing speed while increasing torque ratio, all in a space-saving design. Planetary gear reducers are the most common type of coaxial gearbox, where input and output shafts align on the same axis.

 

LEARN ABOUT COAXIAL GEARBOX DESIGN

planetary gear reducer parts

Understanding Planetary Gear Reducers

A planetary gear reducer converts high-speed, low-torque input into low-speed, high-torque output. 

This compact gear transmission system:

  • Distributes load across multiple contact points
  • Decreases motor speed while increasing torque
  • Delivers exceptional power in minimal space
  • Maintains aligned input and output shafts

Industries from automation to transportation rely on planetary gears when performance requirements are high but installation space is limited.

LEARN MORE ABOUT PLANETARY GEARING PRINCIPLES 

Planetary Gear Reducer Advantages

Selecting the Right Planetary Speed Reducer

Economy Planetary Reducers

Attractively priced and available in both inline and right-angle configurations. These lightweight but powerful reducers feature low-friction bearings and are designed for demanding production cycles where cost-efficiency is essential.

LEARN MORE

 

Precision Planetary Gear Reducers

Engineered for applications requiring exceptional accuracy in torsional backlash and rigidity. These high-performance reducers offer superior IP protection ratings, enhanced load capacity, and versatile gearing options. 

LEARN MORE

 

Application-Specific Planetary Speed Reducers

Planetary reducers for specialised environments such as food processing, industrial trucks, or robotics. Neugart also develops, designs, and produces customised planetary gear reducers. Our engineers always find the optimum solution for your application.

LEARN MORE

PLE gearbox
PSBN gearbox
application-specific planetary gear reducers

Industrial Applications for Planetary Gear Reducers

Planetary gear reducers excel in diverse industries requiring precision and power. 

Automation & Robotics
Robot arms, automated assembly lines, and positioning systems.

Food Processing
Specialised corrosion-resistant designs for mixing, conveying, and packaging.

Manufacturing Equipment
CNC spindles, ball screws, indexing systems, and 3D printing machines.

Material Handling
Conveyor systems, rollers, belts, and positioning platforms.

Precision Instruments
Laser equipment, medical devices, and security systems.

Defence Applications
Reliable and precise drive solutions for defence systems operating under demanding conditions.

Common Concerns When Selecting Planetary Reducers

While planetary gear reducers offer exceptional performance, potential challenges should be considered:

1. Design Complexity

The intricate arrangement of multiple gears requires precision engineering and manufacturing to ensure optimal performance.

2. Maintenance Considerations

Though designed for long life, eventual maintenance may require specialised knowledge due to the complex internal structure.

3. Cost Factors

Initial investment can be higher than simpler reducer types, though this is offset by superior performance and longevity.

Despite these challenges, the compact size and high torque capacity of planetary gear reducers make them the preferred solution for applications where performance cannot be compromised. 

Find Your Planetary Gear Reducer

Neugart delivers the perfect combination of German engineering precision with advanced manufacturing efficiency in every planetary gear reducer we produce. 

From our affordable Economy Line to our high-performance Precision series and custom application-specific solutions, we provide the compact size, superior torque capacity, and exceptional reliability your operations demand. 

With short lead times and comprehensive technical support, finding the right planetary gear reducer is straightforward.

Find a Planetary Gear Reducer
Gearbox with round type output flange

 

Configure your gearbox here

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.

CONFIGURE GEARBOX

Neugart's Tec Data Finder (TDF) planetary gearbox