High-Speed Gearbox Solutions
High-speed gearbox manufacturers play an essential role in developing gear units that can operate reliably under elevated rotational speed and torque requirements. These gearboxes are designed to support demanding industrial applications where efficiency, precision, and durability are critical.
A high-speed planetary gearbox is a precision gear unit engineered to handle input speeds of up to 13,000 RPM while maintaining high torque output, low backlash, and exceptional efficiency. Like all planetary gearboxes, it uses a coaxial configuration of a sun gear, planet gears, and a ring gear, with the planet carrier transferring power to the output shaft.
What makes high-speed versions unique is their ability to:
-
Support continuous operation at high RPMs without thermal degradation
-
Maintain tight backlash tolerances (<1 arcmin) even at speed
-
Deliver high torque multiplication through deep gear ratios
-
Reduce reflected inertia, improving motor responsiveness
These qualities make high-speed gearboxes well-suited for applications that demand compact design, continuous operation, and precise motion control — from automation systems using planetary gearboxes to larger industrial units requiring high ratio gearbox options.
Design Standards & Technical Specifications
Our engineering teams follow the strictest international standards to guarantee quality and consistency. All gear units undergo rigorous design validation, simulation, and performance testing before leaving our facilities.
Key design highlights:
-
Operating at input speeds up to 13,000 RPM
-
Optimised lubrication and cooling systems for durability
-
High-strength materials for gears, shafts, and housings
-
Compliance with industry standards for safety and reliability
Types of High-Speed Gear Units
Neugart provides a wide range of high-speed gearbox designs, including:
-
Inline planetary gearboxes – compact and efficient, these gearboxes deliver high torque density in a small footprint. Their coaxial design ensures balanced load distribution and reliable operation at elevated speeds.
-
Helical gearboxes – featuring an angled tooth profile that ensures smoother engagement, higher efficiency, and quieter operation than spur gears, making models such as the PSNpro and PSBNpro well-suited for continuous duty.
-
Custom gear units – engineered to match exact specifications and configurable for specific torque, backlash, and mounting needs; ensure seamless integration into specialised machinery.
Applications of High-Speed Gearboxes
High-speed gearboxes are essential in demanding environments where performance, precision, and reliability are required. Their compact design, high-duty cycle capability, and role as precision speed reducers make them valuable across industries. Typical applications include:
-
Robotics and automation – ensuring dynamic motion control with compact planetary gearboxes that handle high duty cycles
-
Machine tools – delivering precision and reliability in spindles, milling, and grinding machines operating at high rotational speed
-
Printing and packaging machines – supporting continuous production with efficient, low-noise gear units designed for high throughput.
-
Medical equipment – providing smooth, accurate motion in devices where compact design and tight tolerances are critical.
-
Rotary and linear actuators – enhancing responsiveness by reducing reflected inertia and maintaining accuracy at speed in power transmission applications.
-
Defence Applications
Reliable and precise drive solutions for defence systems operating under demanding conditions.
Neugart’s High-Speed Gearbox Family
As one of the established high-speed gearbox manufacturers, Neugart offers a dedicated product family designed for applications where speed, efficiency, and precision must be combined. Each gearbox in this series has been engineered to meet the demands of continuous operation at elevated input speeds while ensuring high torque, low backlash, and long service life.
PSBNpro Series
Optimised for high-speed and low-backlash performance, making it well-suited for dynamic motion control.
PSNpro Series
Features helical gearing for quieter operation and higher torsional stiffness, perfect for demanding applications.
PLE Series
A cost-effective planetary gearbox with high performance, ideal for automation and general motion control tasks.
PLQE Series
Square output flange for rigid mounting and stable torque transfer at high speeds.
Why Choose Neugart as Your High-Speed Gearbox Manufacturer?
Find Your High-Speed Gearbox Solution
As a trusted gearbox manufacturer, Neugart delivers a wide range of high-speed planetary gearboxes designed for performance, durability, and precision. Our portfolio includes compact models for continuous duty, as well as precision gear units engineered with ultra-low backlash for demanding applications.
With options such as inline, flange-mounted, and pinion-mounted designs, customers can select the gearbox best suited to their specific industry and operating requirements.
Combined with responsive local engineering support, efficient configuration tools, and reliable lead times, Neugart makes it straightforward to identify and implement the right high-speed gearbox for your application.
Find a High Speed Gearbox
Let's stay in touch
Sign up to our newsletter
Be the first to know about new products, trade fairs, training dates and stay up to date.
Sign up