Loading ...
defense gearboxes

Gearboxes for Defence Applications

Neugart develops high-performance planetary gearboxes for defence and military systems. Our solutions combine high precision, compact designs and reliable performance – even in demanding environmental conditions.

Discover the pro Series

Reliable Drive Technology for Demanding Conditions

Defence systems place high demands on precision, reliability and resistance to environmental influences. The components used must operate reliably even under challenging conditions.

Neugart provides high-performance planetary gearboxes for precise positioning, slewing, positioning and motion-control tasks. In addition to proven standard products, Neugart supports customers with technical consulting and co-engineering services to develop gearbox solutions for specific drive systems, projects and safety requirements.

Designed for Precision and Reliability

Developed for Challenging Operating Conditions

Corrosion-Resistant Configurations
Special surface treatments, nickel-plated components and additional protective measures support operation in demanding environments. Depending on project requirements, corrosion-resistant versions with stainless steel components are also available.

Operation in Extreme Temperatures
Special gearbox configurations and tailored lubrication concepts enable reliable operation in particularly high or low ambient temperatures. Selected gearbox series are available for low-temperature applications down to -40°C.

Customised Adaptations
Depending on project requirements, customer-specific interfaces, shaft configurations, special coatings, painted surfaces in custom colours and additional application-specific modifications can be implemented.

Short Lead Times
Fast response times and the high availability of selected product series support the rapid implementation of your projects.

Made in Germany
Development and manufacturing are carried out according to certified quality standards, including ISO 9001.

Gearboxes for low temperatures down to -40°C
Gearboxes for low temperatures down to -40°C
Optional painted surface in RAL 9005 Jet Black
Optional painted surface in RAL 9005 Jet Black

Typical Applications

UAV and Drone Systems
Precision gearboxes for gimbals, sensor platforms, camera systems and actuators.

Radar and Communication Systems
Positioning and adjustment drives for radar, antenna and communication equipment.

Mast and Lifting Systems
Positioning and alignment of sensors, communication equipment and surveillance systems.

Stabilisation Systems
Pan, tilt and rotary systems for highly precise optical sensors as well as day and night vision systems.

Remote-Controlled Weapon Stations
Precise motion control for stabilized weapon and observation platforms.

Unmanned Ground Vehicles (UGV)
Gearbox solutions for autonomous and remotely operated vehicles, including military vehicles.

Helicopter and Airborne Surveillance Systems
Precision gearbox solutions for radar, sensor and surveillance systems on airborne platforms.

Naval and Maritime Systems
Positioning drives for radar, communication, electro-optical surveillance and sensor systems on ships and other maritime platforms.

Ammunition and Defence Manufacturing
Precision gearboxes for automated production, assembly, handling, testing, inspection and packaging equipment.

pro Series Precision Gearboxes for Defence Systems

Modern defence and security systems place the highest demands on precision, dynamic performance and reliability. With the pro Series, Neugart offers high-performance precision planetary gearboxes for demanding positioning and motion-control tasks in modern defense systems. The gearboxes feature high torque density, excellent positioning accuracy and exceptionally smooth operation. They are ideally suited for highly dynamic movements and frequent load changes.

The pro-Series

... Show extended properties
Configure & inquire about gearboxes View product
Configure & inquire about gearboxes View product
Configure & inquire about gearboxes View product


Our Right-Angle Gearboxes

... Show extended properties
Configure & inquire about gearboxes View product
Configure & inquire about gearboxes View product
Configure & inquire about gearboxes View product

Custom Gearboxes for Individual Requirements

When standard solutions reach their limits, Neugart develops customised gearbox solutions for specific technical requirements. By adapting interfaces, geometries, materials and surface finishes, gearboxes can be tailored precisely to the demands of each project.

Find your gearbox
Custom gearboxes Neugart

 

Configure Your Gearbox Here

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.

CONFIGURE GEARBOX

Neugart's Tec Data Finder (TDF) planetary gearbox

Together Towards the Right Gearbox Solution

Technical support for your project
Whether you require a standard product, a precision gearbox from the pro Series or a fully customised solution, our experts support you in selecting and developing the gearbox solution that best meets your requirements.

Contact Us

Neugart develops high-performance planetary gearboxes for precision positioning and motion-control applications in defence systems. Typical applications include UAV and drone systems, radar and communications systems, stabilization systems, unmanned ground vehicles, airborne surveillance systems, naval and maritime systems, and automated defence manufacturing equipment.

Defence applications can require high accuracy, reliable performance and resistance to challenging environmental conditions. Neugart's precision gearboxes combine compact designs with high torque density, low backlash and IP65 protection, depending on the configuration.

Yes. Neugart provides engineering support and co-engineering services for project-specific technical and operating requirements. Custom gearbox solutions can be developed by adapting existing products or creating solutions tailored to the individual application.

The pro Series comprises high-performance precision planetary gearboxes designed for demanding applications. They combine high torque density, precise positioning and smooth performance in a compact design, making them suitable for dynamic motion-control applications involving frequent load changes.

Yes. Neugart offers a range of gearbox configurations and technical options to suit different applications. The Tec Data Finder (TDF) can be used to configure and compare solutions based on parameters such as torque, ratio, torsional backlash and load profile, with technical data and CAD information available.

Let's stay in touch

Sign up to our newsletter

Be the first to know about new products, trade fairs, training dates and stay up to date.

Sign up

Social Media

  • Youtube
  • Linkedin
  • Xing
  • Facebook
  • Instagram