Loading ...
Bevel gearbox manufacturers
  • Home
  • Bevel Gearbox Manufacturers

Bevel Gearbox Manufacturer

Compact, powerful gearboxes for angular power transmission

Neugart is a leading bevel gearbox manufacturer that deliver precise, reliable right-angle power transmission in a compact design. Engineered for long service life, they integrate easily into a wide range of industrial applications.

• Ideal for limited installation space
• Compact design can be combined with other gearbox types
• Available with spiral bevel gearing for higher speeds
• More cost-effective than hypoid gearboxes

Find your bevel gearbox

Big efficiency wrapped in a compact design

Right-angle power transmission

All Neugart bevel gearboxes feature a right-angle stage. They allow power to be redirected through 90° without compromising torque or efficiency. Flexible mounting options make it simple to connect different motor input shafts directly. This provides design engineers with greater flexibility when machine layout or installation space prevents a straight-line drive.

Space-saving, compact design

Most of our bevel models are built to be axially short. Their disc-style planet carriers and flange outputs minimise overall length. Optional hollow shaft versions simplify cabling and integration in automation systems. The result is a gearbox that fits easily into tight mechanical envelopes. This helps reduce overhang loads and improved drivetrain stiffness.

Robust load handling

Reinforced deep groove ball bearings and optimised load distribution allow bevel gearboxes to withstand significant radial and axial forces. Designed for demanding operating conditions, these gearboxes offer high durability, smoother running, and safe operation.

right angle precision gearboxes
WGN right angle

Efficient and reliable operation

Maximise efficiency by minimising transmission losses - low-friction bearings and precision-cut teeth keep energy use low and performance high. Machines benefit from cooler running and lower power consumption. With less wear and tear, you get consistent long-term reliability.

Easy mechanical integration

Mounting and alignment with equipment are made easier with our standardised flange interfaces and large round output flanges. This reduces your design complexity and ensures a stable, secure connection to downstream components.

Predictable, equidirectional rotation

The output rotation direction in Neugart's bevel gearboxes is consistent regardless of input orientation. This predictability reduces design effort and eliminates the need to compensate for mirrored drive configurations.

Wide ratio options

We offer a broad range of reduction ratios, in some cases up to i=512. This gives your engineers the flexibility to fine-tune speed and torque to match the exact requirements of your application.

Built for durability

Our bevel gearboxes are engineered to withstand real-world operating conditions while maintaining precision. Disc-design planet carriers improve torsional stiffness, while optional sealing and IP protection keep out dust and moisture. In short, your gearbox delivers reliable, long-lasting performance even in demanding environments.

WPLFE economy gearbox

Get the right bevel gearbox specifications for your needs

Economy gearboxes

This line is ideal for when you need to lower costs but can’t lower performance standards. The Economy range of gearboxes combines a bevel gear right-angle stage with planetary spur gearing. As a result, they deliver dependable torque transfer in a compact, affordable package.
Browse our economy gearboxes

Precision gearboxes

If your applications demand tighter tolerances and higher performance, our Precision Line includes right-angle gearboxes with hypoid or helical gearing. These gearboxes deliver smoother performance with higher torque density. All with lower backlash as well.
Browse our precision gearboxes

Application-specific gearboxes

Do you have an application where a standard gearbox does not meet the requirements of your application? We develop gearboxes tailored for the specific requirements of your industry. Get Neugart’s proven technology with the precise features you need, whether that’s hygienic housings, higher load capacity, or integration with unusual layouts.
Browse our application-specific gearboxes

Custom gearboxes

Not every use case can be covered with a standard catalog option. For such situations, we offer customised gearbox development. Our engineers can tailor bevel gear stages - straight, spiral, or hypoid - into unique configurations to exactly match your torque, space, and integration challenges.
Find out more

Why choose Neugart as your bevel gearbox manufacturer?

We are gearbox specialists

Instead of trying to make everything on the drivetrain, we focus only on gearboxes. Where other bevel gearbox manufacturers might give you a wider range of good options, we deliver specialised excellence. We’ve been manufacturing gears for almost 100 years and can proudly say that our quality is unmatched.

We make integration easy

Our bevel gearboxes are designed with standardised interfaces, modular components, and a flexible configuration system. That means they integrate easily into your design without forcing costly rework or delays. We also give your engineers the tools to quickly identify, compare, and integrate the right gearbox—saving you time and reducing risk.

We deliver quality with speed

While our products are engineered with German precision and supported by Neugart's global manufacturing and distribution network, we can offer short lead times for many gearbox configurations. As a result, we are able to provide tailored gearbox solutions quickly and reliably while maintaining the highest standards of quality.

Browse our gearboxes

 

How we help you find the perfect bevel gearbox for your application

If the sheer variety of types of gearboxes makes it difficult for you to decide on the right one, we can help you out. At Neugart, we offer three methods of helping you narrow down your options:

Product Filter

Start simple. Our online Product Filter helps you quickly narrow down potential gearboxes by basic criteria such as size, torque, and shaft orientation. It’s the fastest way to see which right-angle bevel options might fit your design envelope.

Product Filter

Tec Data Finder (TDF)

When you need more detail, the Tec Data Finder takes you further. Enter your required torque, ratio, backlash, or load cycle, and TDF will recommend suitable gearboxes. Instantly download CAD models, data sheets, and comparison tables. Easily validate bevel gearbox options against your project’s requirements.

Tec Data Finder

Neugart Calculation Program (NCP)

For complete drive-train simulation, the Neugart Calculation Program gives you a deeper engineering view. Model the interaction between motor, gearbox, and load to ensure your bevel gearbox selection will perform reliably under real operating conditions.

Neugart Calculation Program

TDF Tablet Phone

Frequently asked questions about bevel gearboxes

A bevel gearbox is a type of right-angle gearbox that uses bevel gears to redirect power through 90°. This allows torque and speed to be transmitted efficiently when a straight-line drive isn’t possible.

Both are forms of right-angle gearboxes. Bevel gearboxes transmit power where the shafts meet at an exact point. Hypoid gearboxes are a special form of bevel design where the shafts cross with an offset. Hypoid gearing offers smoother operation, higher torque density, and lower backlash. You can find gearboxes that use hypoid stages within our Precision Line.

Yes. The Neugart WGN series is a right-angle gearbox featuring a spiral bevel stage and is available with a hollow shaft output. This design is ideal for automation applications where cabling, wiring, or other media must pass directly through the gearbox.

Neugart bevel gearboxes are offered in a wide range of ratios; in some models and combinations, up to i=512. This gives engineers the flexibility to fine-tune speed and torque for their specific application. You can use the Tec Data Finder to filter and compare available ratios.

Backlash depends on the selected gearbox series and gearing type. Economy Line gearboxes provide standard backlash suitable for many industrial applications. Precision Line gearboxes with hypoid or helical gearing are optimised for reduced backlash where higher positioning accuracy is required.

Yes. When your machine requires a more application-specific solution, Neugart can support customised configurations based on our modular gearbox platform. Depending on the product series, options may include different bevel gear stages, housings, output interfaces, and mounting configurations. Our engineers work closely with you to ensure the solution fits your technical and integration requirements.