Loading ...
– Precision right angle gearbox

WGN

Frame size

Go to Tec Data Finder

Use our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary

hollow shaft gearbox
WGN
WGN right angle
wgn web rotation

Our WGN is the right-angle hollow shaft gearbox that operates particularly quietly. At the same time, the hypoid gearing increases the quality of the surface of your workpiece. With a shrink disc, it can be connected directly to the application - this is uncomplicated, safe and opens up new design possibilities.

Features

  • Precision Line
  • Right angle gearbox
  • Hypoid gear right angle stage
  • Preloaded tapered roller bearings
  • Rotary shaft seal
  • Square type output flange
  • Counterdirectional rotation

Further Information

WGN 070 WGN 090 WGN 115 WGN 142
Ratios 4, 5, 7, 8, 10 4, 5, 7, 8, 10
Efficiency η % % 95 95
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP65 IP65
Standard backlash φ arcmin arcmin <5 <5 <5 <5 <5 <5 <5 <5
Torsional stiffness C2t Nm /arcmin lbf.in/arcmin 1.6 - 2.2 14 - 19 4.2 - 5.7 37 - 50 9.2 - 12.4 81 - 110 23.5 - 31.5 208 - 279
Gearbox weight m kg lbm 3.2 7.1 5.1 - 5.5 11.2 - 12.2 10.7 - 10.8 23.7 - 23.8 22.9 - 23.5 50.6 - 51.8
Running noise LpA dB(A) dB(A) 66 66 67 67 68 68 70 70
WGN 070 WGN 090 WGN 115 WGN 142
Maximum radial force Fr max N lbf 2700 607 4000 899 6500 1461 10000 2248
Maximum axial force Fa max N lbf 3400 764 4500 1012 6500 1461 12000 2698
Maximum tilting moment MK max Nm lbf.in 253 2235 442 3912 970 8586 1505 13320
WGN 070 WGN 090 WGN 115 WGN 142
Mass moment of inertia input J1 kgcm2 lbf.in.s210-4 0.491 - 0.823 4.346 - 7.284 0.999 - 1.398 8.842 - 12.373 4.772 - 6.078 42.236 - 53.795 12.934 - 18.905 114.476 - 167.323
Average idle torque T0 Nm lbf.in 1.20 - 1.50 11 - 13 1.85 - 2.35 16 - 21 6.00 - 6.90 53 - 61 16.00 - 16.10 142 - 142
WGN 070 WGN 090 WGN 115 WGN 142
Cyclic torque T2Z Nm lbf.in 22 - 45 195 - 398 40 - 90 354 - 797 75 - 160 664 - 1416 160 - 320 1416 - 2832
Maximum torque T2max Nm lbf.in 35 - 67 310 - 593 64 - 140 566 - 1239 120 - 255 1062 - 2257 255 - 510 2257 - 4514
Continuous torque T2D Nm lbf.in 19 - 32 164 - 283 34 - 42 301 - 372 63 - 105 558 - 929 136 - 240 1204 - 2124
Emergency stop torque T2Stop Nm lbf.in 75 - 100 664 - 885 150 - 200 1328 - 1770 300 - 400 2655 - 3540 700 - 800 6196 - 7081
WGN 070 WGN 090 WGN 115 WGN 142
Continuous input speed n1D min-1 rpm 1600 - 2250 1600 - 2250 1600 - 2150 1600 - 2150 1000 - 1350 1000 - 1350 850 - 1100 850 - 1100
Max. mechanical input speed n1max min-1 rpm 16000 16000 14000 14000 9500 9500 8000 8000

Wide diversity of output shafts

  • Hollow shaft for clamping system with shrink disc
  • Hollow output shaft on both sides

Lubrication

  • Standard lubrication
  • Food grade lubrication

Surface

  • Standard surface
  • Painted surface

Optimized clamping systems

  • Inertia-optimized clamping system
  • Clamping system for motor shaft diameter

Input

  • Motor adaptation
WGN 070 WGN 090 WGN 115 WGN 142
Shaft diameter output D3 mm in 18 0.709 24 0.945 36 1.417 50 1.969
Centering diameter output D5 mm in 60 2.362 70 2.756 90 3.543 130 5.118
Hollow shaft diameter D24 mm in 15 0.591 20 0.787 30 1.181 40 1.575
Flange cross section output Q1 mm in 70 2.756 80 3.150 110 4.331 142 5.591
Total length L1 mm in 122.5 4.823 143.5 5.650 178.0 7.008 217.0 8.543
Shaft length output L3 mm in 33 1.299 34.5 1.358 48 1.890 54 2.126

WGN Shrink Disc

The WGN shrink disc can be used to make a force-fit connection between your machine shaft and the right angle hollow shaft gearbox WGN. 

WGN Shrink Disc

Downloads

Product Catalogue: WGN
Operating Manual
Mounting Instructions: WGN

 

Configure your WGN gearbox here

We have developed the Tec Data Finder (TDF) so that you can configure a WGN planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.

CONFIGURE GEARBOX

Neugart's Tec Data Finder (TDF) planetary gearbox

Related products:

WPSFN WPSFN
Frame size
Cyclic torque
22-620 Nm
Cyclic torque
195-5487 lbf in
Radial force
2150-12000 N
Radial force
483-2698 N
Axial force
2850-7500 N
Axial force
641-1686 N
Torsional backlash
0-5 arcmin
Torsional backlash
0-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPLN WPLN
Frame size
Cyclic torque
22-800 Nm
Cyclic torque
195-7081 lbf in
Radial force
3200-12500 N
Radial force
719-2810 N
Axial force
3400-12000 N
Axial force
764-2698 N
Torsional backlash
0-5 arcmin
Torsional backlash
0-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
Custom gearboxes Custom gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

Cyclic torque
Nm
Cyclic torque
lbf in
Radial force
N
Radial force
N
Your requirements
Learn more
PSNpro PSNpro
Frame size
Cyclic torque
14-1800 Nm
Cyclic torque
119-15931 lbf in
Radial force
950-20000 N
Radial force
214-4496 N
Axial force
2200-17000 N
Axial force
495-3822 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PSFNpro PSFNpro
Frame size
Cyclic torque
14-1800 Nm
Cyclic torque
119-15931 lbf in
Radial force
1450-23000 N
Radial force
326-5171 N
Axial force
2350-12000 N
Axial force
528-2698 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPLHE WPLHE
Frame size
Cyclic torque
14-260 Nm
Cyclic torque
124-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
3400-6500 N
Axial force
764-1461 N
Torsional backlash
11-18 arcmin
Torsional backlash
11-18 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLHE PLHE
Frame size
Cyclic torque
15-260 Nm
Cyclic torque
133-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
3400-6500 N
Axial force
764-1461 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPLQE WPLQE
Frame size
Cyclic torque
14-260 Nm
Cyclic torque
124-2301 lbf in
Radial force
1500-4000 N
Radial force
337-899 N
Axial force
1950-3800 N
Axial force
438-854 N
Torsional backlash
11-21 arcmin
Torsional backlash
11-21 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
PFHE PFHE
Frame size
Cyclic torque
15-260 Nm
Cyclic torque
133-2301 lbf in
Radial force
2300-5150 N
Radial force
517-1158 N
Axial force
2850-6450 N
Axial force
641-1450 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product

Haven't found what you are looking for?

Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.


Find your gearbox with the Product Filter!

The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!

PRODUCT FILTER


Tec Data Finder – Configure a gearbox easily

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.

TEC DATA FINDER


For professionals: the NCP

The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.

Neugart Calculation Program