Precision Motion for Automated Machinery
Our planetary gearboxes are engineered for seamless motor integration and precise motion control in automated machinery. With low backlash, high torsional rigidity, and reliable torque transmission, they help improve positioning accuracy, motion consistency, and overall machine performance.
Why Gearboxes Matter in Automation Performance
Gearboxes play an essential role in industrial automation by adjusting motor speed and increasing torque to meet the demands of automated machinery. By providing precise motion control, accurate positioning, and reliable power transmission, they help optimize performance across a wide range of applications, including packaging equipment, robotic systems, conveyor systems, and automated assembly lines. Choosing the right gearbox for an automation system can improve efficiency, reduce mechanical wear, and support consistent, reliable operation over time.
High-Precision Gearboxes for Automation
Gearboxes are not just a link between motor and application, they define how effectively an automation system performs. High-precision automation gearboxes help prevent small motion errors from becoming production issues in automated systems. In comparison, a standard gearbox can transmit torque and provide reliable performance in many automation applications, but may not offer the same level of precision required for particularly demanding systems. Excessive backlash or insufficient positioning accuracy can lead to misalignment, inconsistent placement, and tolerance drift during repeated cycles.
High-precision gearboxes are designed to minimize these effects in the following ways:
- Low backlash ensures accurate positioning and repeatability.
- High torsional stiffness enables the system to resist deflection under load.
- Consistent motion transmissions maintain performance at high speeds and under changing loads.
Choosing the Right Gearbox for Automation
Selecting the right gearbox for an automation system requires careful consideration of the application's speed, torque, precision, and load requirements. Proper gearbox sizing and selection help ensure reliable performance, efficient operation, and long service life.
Key factors to consider include:
-
Torque and Speed Requirements: Ensure the gearbox can handle the required output torque, speed, and gear ratio.
-
Precision and Backlash: Consider positioning accuracy, repeatability, and torsional rigidity based on the application's demands.
-
Load and Duty Cycle: Account for operating conditions, radial and axial loads, and continuous or intermittent operation.
-
Motor Compatibility and Integration: Select a gearbox that fits the motor and meets the machine's mounting and space requirements.
Our Gearbox Solutions for Automation Systems
Selecting the right gearbox for automation can be complex, especially when balancing precision, load demands, and space constraints. At Neugart, we simplify that process by highlighting a curated range of high-precision gearboxes engineered for reliable, efficient performance across demanding automation applications.
Below are gearboxes commonly used in automation, but each one serves different roles depending on the motion, load, and layout requirements of your system.
Gearboxes for Precision and High Torque
Our planetary gearboxes combine high precision with a compact footprint, making them ideal for servo-driven applications. They deliver the positioning accuracy, torque density, and dynamic performance required wherever machine efficiency and repeatability are critical.
Helical Gearboxes for Smooth, Efficient Operation
For applications requiring quiet, continuous operation, our helical gearboxes provide smooth power transmission with low noise and high efficiency. Their angled tooth design ensures gradual engagement, enabling higher load capacity and consistent performance in demanding duty cycles.
Bevel Gearboxes for Flexible Power Transmission
Our bevel gearboxes are manufactured to enable efficient torque transmission in right-angle configurations, making them ideal where installation space is constrained. Designed for high load capacity and compact integration, they maintain performance without compromising layout flexibility.
Custom Gearbox Solutions
When standard products don’t meet your requirements, we develop tailored gearbox solutions aligned to your exact application. From initial concept through to final implementation, we work closely with you to optimize performance, integration, and reliability.
Each custom gearbox undergoes rigorous testing and validation, ensuring it meets your specifications and performs reliably in real-world operating conditions.
Explore Our Gearbox Solutions
.
Applications of Gearboxes in Industrial Automation Systems
Neugart planetary gearboxes support precise motion control, reliable torque transmission, and efficient operation across a wide range of industrial automation applications. From robotic systems to packaging machinery, the right gearbox helps meet the specific speed, load, and positioning requirements of automated equipment.
-
Machine Tools and Smart Manufacturing: Planetary gearboxes provide the precision and torsional rigidity needed for CNC machines, rotary tables, and workpiece positioning systems, supporting accurate and repeatable machining processes.
-
Material Handling and Conveyor Systems: Gearboxes deliver the torque and speed reduction required for conveyors, lifting equipment, and automated material handling systems, helping ensure smooth and reliable movement of goods.
-
Packaging and Printing Machinery: Precision gearboxes support synchronized motion, accurate positioning, and consistent performance in high-speed packaging, labeling, and printing applications.
-
Robotics and Collaborative Robots: Compact planetary gearboxes offer high torque density, low backlash, and precise motion control for robotic arms, pick-and-place systems, and automated assembly applications.
Upgrade or Replace Your Existing Gearbox
Is your current gearbox no longer meeting performance demands? With our expertise, upgrading or replacing it is straightforward and low-risk.
We go beyond like-for-like replacements by improving overall drive system performance without forcing unnecessary redesigns. Our gearboxes are engineered with standardized interfaces, including common shaft dimensions, motor flanges, and mounting patterns, offering flexible integration options for a wide range of servo motors and machine designs.
The result: easier gearbox replacement, reduced mechanical rework, and potentially less need to redesign the surrounding machine, depending on the application.
Why Choose Neugart Gearboxes for Automation?
“We've used Neugart gearheads for more than 20 years and trust them implicitly. We've never had a problem with quality, longevity, or durability.”
Mike Everman, CTO | Bell-Everman
Configure Your Gearbox for Your Application
Our Tec Data Finder (TDF) makes it easy to select the right gearbox for your application. In just a few clicks, you can configure a tailored solution with complete technical specifications, performance data, and CAD models—matched to your motor flange for seamless integration.
Global engineering. Local availability.
Neugart combines German engineering with U.S.-based assembly and support to deliver both performance and availability.
With a global network of experienced engineers and gearboxes in use worldwide, support is always within reach.
- Engineered for precision automation
- Consistent, high-quality manufacturing
- Available with short, reliable lead times
Let's stay in touch
Sign up to our newsletter
Be the first to know about new products, trade fairs, training dates and stay up to date.
Sign up