Loading ...
precision gearboxes pro series
  • Home
  • Precision gearboxes pro series

Precision Gearboxes pro Series

Designed for high torque, dynamic applications, and maximum precision.

Discover the pro series

Precision gearboxes for dynamic industrial applications

What makes the pro series unique

High-torque precision gearboxes are crucial for precise motion control, stable torque transmission, and constant process quality in demanding industrial applications. With the pro series precision gearboxes, Neugart is expanding its portfolio with a new performance class for applications with the highest demands on precision and performance.

As precision gearboxes of the new generation, the pro gearboxes combine state-of-the-art gear technology, optimised materials, and refined manufacturing processes. The result is high torque density, excellent positioning and repeat accuracy, and particularly smooth running – even with frequent load and direction changes. Within the Neugart product family, the pro series defines a new level of performance.

Performance features of the pro series

  • High cyclic torque for dynamic applications
  • Reliable performance with frequent load reversals
  • Helical teeth for low torque ripple and excellent synchronisation
  • Particularly smooth running
  • Very low noise levels – even under high loads

 

Selecting the right pro precision gearbox with high torque

PSNpro – High-precision coaxial gearbox

The PSNpro precision gearbox is a high-precision coaxial gearbox for applications with the highest requirements for positioning accuracy, uniform power transmission, and maximum operational reliability.
Optimised helical teeth and new material specifications enable significantly higher torque density and excellent synchronisation – even with fast cycle movements or frequent load changes.

Thanks to its rigid, preloaded tapered roller bearing system, the PSNpro offers exceptional rigidity and reliability in automation, robotics, and machine tool applications. The combination of robust mechanics, high repeatability, and smooth running makes it the ideal solution for precise motion tasks.

Learn more about PSNpro gearboxes

PSBNpro – Precision gearboxes for high speeds

The PSBNpro precision gearbox was developed for applications where exceptionally smooth operation, low noise, and constant synchronism at high speeds are crucial. As a high-precision gearbox with optimised inertia and modern helical teeth, it ensures stable motion control even at high speeds and dynamic operating conditions.

The optimised gearing reduces vibration, friction, and heat generation, ensuring quiet, reliable continuous operation. The PSBNpro is the ideal solution for handling systems, fast-cycling automation axes, and highly dynamic motion systems.

Learn more about psbnpro gearboxes

 

PSFNpro – Compact flange precision gearbox

The PSFNpro precision gearbox is a compact, high-precision flange gearbox with impressive torque performance in a minimal installation space.
The standardized flange interface and short installation length offer maximum flexibility in confined spaces, while the optimised gearing ensures efficient power transmission and precise motion control. The special output bearing concept reliably withstands even high radial forces.

Despite its compact design, the PSFNpro achieves a very high power density. The high torsional stiffness ensures stable positioning accuracy, ideal for robotics, packaging machines, and automation modules with the highest positioning requirements.

LEARN MORE about psfnpro gearboxes

 

Applications for the pro series precision gearboxes

Automation and machine building

Robotics and highly dynamic servo axes

Woodworking machinery with reduced chatter effects

Linear motion technology

Packaging, logistics, and handling systems

Applications with frequent load and direction changes

Defence applications

Our pro Gearboxes

... Show extended properties
Configure & inquire about gearboxes View product
Configure & inquire about gearboxes View product
Configure & inquire about gearboxes View product

Downloads

Product Catalogue: PSNpro
Product Catalogue: PSBNpro
Product Catalogue: PSFNpro

How we help you find the perfect pro gearbox for your application

Tec Data Finder (TDF)

For detailed requirements, the Tec Data Finder provides specific recommendations based on key design criteria such as torque, ratio, torsional backlash, and load profile. Technical data sheets, CAD data, and comparison tables are available for direct download and support quick preselection of the right precision gearboxes. In addition, the Tec Data Finder allows you to request an individual quote based on the selected configuration.

Tec Data Finder

Neugart Calculation Program (NCP)

For the complete design of the drive train, the Neugart Calculation Program enables a realistic simulation of the motor, gearbox, and load. Operating conditions, dynamics, and load profiles are mapped in detail to ensure a safe and reliable design for later use.

Neugart Calculation Program

TDF Tablet Phone