Loading ...
  • Home
  • High Speed Planetary Gearbox

High Speed Planetary Gearbox

Engineered for high input speeds and demanding precision applications—Neugart’s high speed planetary gearboxes combine German precision, American manufacturing, and unmatched reliability.

FIND A HIGH SPEED GEAR REDUCER

What Is a High Speed Planetary Gearbox?

A high speed planetary gearbox is a precision gear unit engineered to handle elevated input speeds—often up to 13,000 RPM—while maintaining high torque output, low backlash, and exceptional efficiency. Like all planetary gearboxes, it features a coaxial configuration of sun gear, planet gears, and a ring gear, with the planet carrier transferring power to the output shaft.

What makes high speed versions special is their ability to:

  • Support continuous operation at high RPMs without thermal degradation

  • Maintain tight backlash tolerances (<1 arcmin) at speed

  • Offer high torque multiplication through deep gear ratios

  • Reduce reflected inertia, improving motor responsiveness

They are typically used in demanding applications where dynamic motion control, high duty cycles, and compact design of precision planetary gearboxes are critical.

Learn More About Planetary Gear Design 

How They Work & Why They’re Different

Like standard planetary gearboxes, high speed versions transmit torque through a central sun gear, a set of planet gears, and an internal ring gear. This coaxial arrangement allows for compact power transmission, high efficiency, and balanced load distribution.

Key Differences from Standard Planetary Gearboxes

  • Higher input speed capacity
    Designed to operate at input speeds of up to 13,000 RPM, compared to 6,000–8,000 RPM for typical gearboxes—without sacrificing durability or accuracy.

  • Superior thermal performance
    Engineered for continuous duty. They manage heat more effectively during prolonged operation, thanks to advanced lubrication, low-friction components, and efficient gear meshing.

  • Higher operating efficiency
    These gearboxes maintain 94–97% efficiency even under high RPM loads, resulting in better servo motor utilization and less energy loss.

  • Reduced backlash
    High-speed variants often feature very low backlash (<1 arcmin), which is critical for maintaining accuracy in rapid or high-frequency motion profiles (e.g., robotics, CNC).

  • Tailored for specific use cases
    Commonly found in high-speed robotics, medical automation, aerospace actuation, and fast-paced packaging and labeling systems where speed and repeatability must work hand in hand.

LEARN ABOUT COAXIAL GEARBOX DESIGN

planetary gear reducer parts

Applications of High Speed Planetary Gearboxes

High speed planetary gearboxes are found in automation systems that require both rotational speed and precision control. Common applications include:

  • Robotics and automation – low backlash joint control and low inertia

  • Machine tooling – high stiffness for milling, turning, and positioning

  • Printing and packaging machines – continuous duty and high-speed cycles

  • Medical equipment – quiet operation with tight dimensional tolerances

  • Rotary and linear actuators – fast response and reliable transmission

What to Consider When Choosing a Gearbox

Choosing the right planetary gearbox—especially for high-speed applications—requires a clear understanding of your system's operational demands. It's not just about torque and ratios; selecting the wrong gearbox can affect efficiency, uptime, and long-term performance.

  • Input speed capability
    Look for gearboxes rated for the actual speeds your motor will generate—many Neugart models support up to 13,000 RPM.

  • Backlash requirements
    High precision applications require tight tolerances and optimal dynamics for effective performance. Backlash under 1 arcminute is recommended for systems with positioning feedback or repetitive motion paths.

  • Torque and gear ratio needs
    Choose from a wide range of standard ratios (e.g., 3:1 to over 100:1) to fine-tune torque multiplication and inertia matching to your motor and load.

  • Mounting options
    Consider inline, flange, or pinion output styles based on how your gearbox integrates with the motor and machine structure.

  • Environmental protection and maintenance
    Look for IP-rated housings (IP54 to IP65) and lifetime-lubricated systems for high uptime, especially in dusty, humid, or washdown environments.

  • Continuous duty thermal performance
    If your system operates non-stop or at high RPMs for extended periods, you’ll need a gearbox built for thermal stability and heat dissipation.

  • Motor compatibility
    Shaft misalignment or improper sizing can reduce performance and lifespan. Confirm flange compatibility, torque handling, and mounting accuracy.

Neugart’s Tec Data Finder helps simplify this process by aligning gearbox series to your motor’s dimensions, power profile, and mechanical interface. You can compare specs, preview CAD models, and download documentation—all in just a few clicks.

Neugart’s High Speed Gearbox Family

Each series is optimized for high-speed, high-rigidity performance, particularly in technical applications. Smaller frame sizes deliver higher RPM capacity.

PSBN gearbox
PSN
PLE gearbox
PLQE
PLPE gearbox

PSBN Series

Helical gear stages, ultra-low backlash, and exceptional dynamic performance—ideal for robotics, machine tools, and positioning tasks.

LEARN MORE

 

PSN Series

Smooth, quiet operation and optimized vibration behavior. Compact design for automation and servo applications.

LEARN MORE

 

PLE Series

Versatile high-speed planetary gearbox for automation systems. Balanced performance and affordability.

LEARN MORE

 

PLQE Series

Square-flange gearbox, perfect for fast, rigid integration into automated equipment.

LEARN MORE

PLPE Series

Reliable high-speed gearbox offering strong performance and long service life in compact layouts.

LEARN MORE

Common Concerns When Selecting a High Speed Planetary Gearbox

Selecting the right gearbox for a high-speed application involves more than just torque and RPM specs. Engineers and system integrators often raise important questions during the selection process—especially when performance, reliability, and integration are on the line.

Here are the most common concerns we hear—and how Neugart helps address them:

1. Heat buildup during continuous operation
Prolonged high RPMs can lead to overheating if the gearbox isn't built for continuous duty cycles.

2. Backlash in precision applications
High-speed positioning systems require tight backlash tolerances to maintain accuracy and repeatability.

3. Motor compatibility
Mismatched gearboxes can cause vibration, poor alignment, or reduced motor efficiency.

4. Space constraints and mounting flexibility
Limited installation space may require compact gearboxes with versatile output and mounting options.

5. Reliability and maintenance
Frequent lubrication or early wear can disrupt operations and increase cost of ownership, particularly affecting the bearing and gearbox performance.

Benefits of High Speed Planetary Gearboxes

 

Ready to Configure Your High Speed Gearbox?

Use our Tec Data Finder (TDF)

  • Match your gearbox to your servo motor
  • Filter by torque, backlash, ratio, and mounting style
  • Download specs, CAD data, and request a quote

Start cONFIGURing

Neugart's Tec Data Finder (TDF) planetary gearbox

Find Your High Speed Solution Today

Neugart combines German-engineered precision with U.S.-based manufacturing and support—delivering high speed planetary gearboxes built for performance, durability, and precision.

Whether you need a compact solution for continuous high-speed duty or a precision gearbox with ultra-low backlash, Neugart offers a wide selection of inline, flange, and pinion-mounted options across multiple product families.

With fast lead times, expert engineering support, and powerful configuration tools, your ideal high speed planetary gearbox is just a few clicks away.

Find a High Speed Gearbox
Gearbox with round type output flange