PSBN
Frame size
Go to Tec Data FinderUse our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary
The PSBN has been discontinued. Upgrade to PSBNpro now.
With the PSBNpro, we are expanding our precision portfolio with the new pro generation. This series is designed for higher torque requirements and is particularly well suited for dynamic applications with frequent load and direction changes.
Learn more about PSBNpro
Our PSBN is the ideal combination of a precision planetary gearbox and efficient bearing technology. It was designed specifically to achieve maximum performance at high speed. Thanks to the helical gearing, it operates particularly smoothly - and is quieter than average.
Features
-
Precision Line
-
Coaxial gearbox
-
Helical gear
-
Reinforced deep groove ball bearings
-
Rotary shaft seal
-
Square type output flange
-
Equidirectional rotation
-
Planet carrier in cage design
Further Information
| PSBN 055 | PSBN 070 | PSBN 090 | PSBN 115 | PSBN 142 | Stage | |||
|---|---|---|---|---|---|---|---|---|
| Ratios | 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 | 1 | ||||||
| 12, 15, 16, 20, 25, 35, 40, 50, 70, 100 12, 15, 16, 20, 25, 35, 40, 50, 70, 100 | 2 | |||||||
| Efficiency | η | % % | 96 - 98 96 - 98 | |||||
| Min. operating temperature / Max. operating temperature | Tmin / Tmax | °C °F | -25 / 90 -13 / 194 | |||||
| Protection class | IP65 IP65 | |||||||
| Standard backlash | φ | arcmin arcmin | <6 - <8 <6 - <8 | <3 - <5 <3 - <5 | <3 - <5 <3 - <5 | <3 - <5 <3 - <5 | <3 - <5 <3 - <5 | |
| Reduced backlash | φ | arcmin arcmin | <4 - <6 <4 - <6 | <2 <2 | <1 <1 | <1 <1 | <1 <1 | |
| Torsional stiffness | C2t | Nm /arcmin lbf.in/arcmin | 1.4 - 2.0 12 - 18 | 4.1 - 5.1 36 - 45 | 10.3 - 13.0 91 - 115 | 26.0 - 34.5 230 - 305 | 58.0 - 73.0 513 - 646 | |
| Gearbox weight | m | kg lbm | 0.8 - 1.1 1.7 - 2.5 | 1.6 - 2.3 3.6 - 5.2 | 3.3 - 3.6 7.4 - 7.9 | 5.6 - 7.3 12.4 - 16.0 | 13.2 - 15.5 29.0 - 34.1 | |
| Running noise | LpA | dB(A) dB(A) | 56 56 | 57 57 | 58 58 | 63 63 | 66 66 | |
| PSBN 055 | PSBN 070 | PSBN 090 | PSBN 115 | PSBN 142 | |||
|---|---|---|---|---|---|---|---|
| Maximum radial force | Fr max | N lbf | 830 187 | 1600 360 | 3100 697 | 4500 1012 | 9500 2136 |
| Maximum axial force | Fa max | N lbf | 800 180 | 1500 337 | 2800 629 | 4500 1012 | 9600 2158 |
| Maximum tilting moment | MK max | Nm lbf.in | 42 373 | 109 961 | 251 2222 | 442 3916 | 1314 - 1329 11633 - 11759 |
| PSBN 055 | PSBN 070 | PSBN 090 | PSBN 115 | PSBN 142 | |||
|---|---|---|---|---|---|---|---|
| Mass moment of inertia input | J1 | kgcm2 lbf.in.s210-4 | 0.095 - 0.129 0.841 - 1.142 | 0.146 - 0.273 1.292 - 2.416 | 0.147 - 0.870 1.301 - 7.700 | 0.435 - 2.811 3.850 - 24.879 | 1.143 - 14.061 10.116 - 124.450 |
| Average idle torque | T0 | Nm lbf.in | 0.15 - 0.25 1 - 2 | 0.20 - 0.60 2 - 5 | 0.25 - 1.20 2 - 11 | 0.45 - 2.40 4 - 21 | 0.65 - 6.60 6 - 58 |
| PSBN 055 | PSBN 070 | PSBN 090 | PSBN 115 | PSBN 142 | Stage | |||
|---|---|---|---|---|---|---|---|---|
| Cyclic torque | T2Z | Nm lbf.in | 14 - 18 119 - 159 | 28 - 40 248 - 354 | 54 - 80 478 - 708 | 135 - 180 1195 - 1593 | 270 - 470 2390 - 4160 | 1 |
| 14 - 18 119 - 159 | 28 - 40 248 - 354 | 54 - 80 478 - 708 | 135 - 180 1195 - 1593 | 270 - 470 2390 - 4160 | 2 | |||
| Maximum torque | T2max | Nm lbf.in | 21 - 28 186 - 248 | 44 - 64 389 - 566 | 86 - 128 761 - 1133 | 215 - 285 1903 - 2522 | 435 - 700 3850 - 6196 | 1 |
| 21 - 28 186 - 248 | 44 - 64 389 - 566 | 86 - 128 761 - 1133 | 215 - 285 1903 - 2522 | 435 - 750 3850 - 6638 | 2 | |||
| Continuous torque | T2D | Nm lbf.in | 11 - 15 97 - 133 | 23 - 34 204 - 301 | 45 - 68 398 - 602 | 114 - 153 1009 - 1354 | 255 - 395 2257 - 3496 | 1 |
| 11 - 15 97 - 133 | 23 - 34 204 - 301 | 45 - 68 398 - 602 | 114 - 153 1009 - 1354 | 255 - 395 2257 - 3496 | 2 | |||
| Emergency stop torque | T2Stop | Nm lbf.in | 24 - 48 212 - 425 | 52 - 130 460 - 1151 | 121 - 280 1071 - 2478 | 295 - 650 2611 - 5753 | 600 - 1650 5310 - 14604 | 1 |
| 24 - 48 212 - 425 | 52 - 150 460 - 1328 | 121 - 300 1071 - 2655 | 295 - 650 2611 - 5753 | 600 - 1650 5310 - 14604 | 2 |
| PSBN 055 | PSBN 070 | PSBN 090 | PSBN 115 | PSBN 142 | Stage | |||
|---|---|---|---|---|---|---|---|---|
| Continuous input speed | n1D | min-1 rpm | 4300 - 5000 4300 - 5000 | 3650 - 4500 3650 - 4500 | 3050 - 4000 3050 - 4000 | 2100 - 3500 2100 - 3500 | 1450 - 3000 1450 - 3000 | 1 |
| 4400 - 5000 4400 - 5000 | 4500 4500 | 3600 - 4000 3600 - 4000 | 2500 - 3500 2500 - 3500 | 2 | ||||
| Max. mechanical input speed | n1max | min-1 rpm | 10000 10000 | 10000 10000 | 10000 10000 | 8500 - 10000 8500 - 10000 | 6500 - 8500 6500 - 8500 | |
Wide diversity of output shafts
-
Output shaft with feather key
-
Smooth output shaft
Backlash
-
Standard backlash
-
Reduced backlash
Lubrication
-
Standard lubrication
-
Food grade lubrication
Surface
-
Standard surface
-
Painted surface
Optimized clamping systems
-
Inertia-optimized clamping system
-
Clamping system for motor shaft diameter
Input
-
Motor adaptation
| PSBN 055 | PSBN 070 | PSBN 090 | PSBN 115 | PSBN 142 | Stage | |||
|---|---|---|---|---|---|---|---|---|
| Shaft diameter output | D3 | mm in | 13 0.512 | 16 0.630 | 22 0.866 | 32 1.260 | 40 1.575 | |
| Centering diameter output | D5 | mm in | 50 1.969 | 50 1.969 | 80 3.150 | 110 4.331 | 130 5.118 | |
| Flange cross section output | Q1 | mm in | 55 2.165 | 60 2.362 | 90 3.543 | 115 4.528 | 140 5.512 | |
| Total length | L1 | mm in | 93.5 3.681 | 116.5 4.587 | 140.5 5.531 | 182.5 7.185 | 248.0 9.764 | 1 |
| 117.0 4.606 | 145.0 5.709 | 163.0 6.417 | 204.5 8.051 | 279.0 10.984 | 2 | |||
| Shaft length output | L3 | mm in | 26 1.024 | 37 1.457 | 48 1.890 | 65 2.559 | 97 3.819 |
Downloads
Configure your PSBN gearbox here
We have developed the Tec Data Finder (TDF) so that you can configure a PSBN planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.
Haven't found what you are looking for?
Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.
Find your gearbox with the Product Filter!
The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!
Tec Data Finder – Configure a gearbox easily
We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.
For professionals: the NCP
The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.
Let's stay in touch
Sign up to our newsletter
Be the first to know about new products, trade fairs, training dates and stay up to date.
Sign up