Loading ...
– Precision planetary gearbox

PSN

Frame size

Go to Tec Data Finder

Use our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary

PSN planetary gearbox
PSN precision gearbox
PSN gearbox
PSN gearbox
PSN gearbox with mounted pinion
PSN web rotation

The PSN has been discontinued. Upgrade to PSNpro now.

The PSNpro is part of the new pro generation of our precision gearboxes. Designed for higher torques and dynamic applications involving high cycle torques, it offers reliable performance and the same service life.

Learn more about PSNpro
high torque gearbox with flange

Our PSN is pure progress: Its helical gearing ensures low-noise synchronization. With this precision planetary gearbox, vibrations are reduced to a minimum. Precision even under very high loads makes the PSN one of the most high-performance gearboxes in the world.

Features

  • Precision Line
  • Coaxial gearbox
  • Helical gear
  • Preloaded tapered roller bearings
  • Rotary shaft seal
  • Square type output flange
  • Extra long centering collar
  • Equidirectional rotation
  • Planet carrier in cage design

Further Information

PSN 055 PSN 070 PSN 090 PSN 115 PSN 142 PSN 190 Stage
Ratios 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 10 3, 4, 5, 7, 10 1
12, 15, 16, 20, 25, 35, 40, 50, 70, 100 12, 15, 16, 20, 25, 35, 40, 50, 70, 100 2
Efficiency η % % 97 - 98 97 - 98
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP65 IP65
Standard backlash φ arcmin arcmin <6 - <8 <6 - <8 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5
Reduced backlash φ arcmin arcmin <4 - <6 <4 - <6 <2 <2 <1 <1 <1 <1 <1 <1 <1 <1
Torsional stiffness C2t Nm /arcmin lbf.in/arcmin 1.3 - 1.7 11 - 15 3.8 - 4.6 34 - 41 10.6 - 13.2 94 - 117 28.0 - 34.0 248 - 301 61.0 - 76.0 540 - 673 179.0 - 228.0 1584 - 2018
Gearbox weight m kg lbm 0.8 - 1.1 1.7 - 2.5 2.2 - 2.9 4.8 - 6.3 4.0 - 4.2 8.8 - 9.4 6.9 - 8.6 15.3 - 18.9 15.1 - 17.3 33.3 - 38.1 34.5 - 40.5 76.1 - 89.3
Running noise LpA dB(A) dB(A) 56 56 57 57 58 58 63 63 66 66 68 68
PSN 055 PSN 070 PSN 090 PSN 115 PSN 142 PSN 190
Maximum radial force Fr max N lbf 950 214 3200 719 5500 1236 6000 1349 13000 2923 20000 4496
Maximum axial force Fa max N lbf 2200 495 3400 764 4500 1012 6500 1461 12000 2698 17000 3822
Maximum tilting moment MK max Nm lbf.in 40 353 203 1800 419 3709 562 4972 1566 13856 2887 25552
PSN 055 PSN 070 PSN 090 PSN 115 PSN 142 PSN 190
Mass moment of inertia input J1 kgcm2 lbf.in.s210-4 0.095 - 0.126 0.841 - 1.115 0.146 - 0.294 1.292 - 2.602 0.147 - 0.920 1.301 - 8.143 0.435 - 2.775 3.850 - 24.561 1.143 - 13.112 10.116 - 116.051 6.422 - 53.182 56.839 - 470.700
Average idle torque T0 Nm lbf.in 0.15 - 0.30 1 - 3 0.15 - 0.65 1 - 6 0.25 - 1.25 2 - 11 0.40 - 2.70 4 - 24 0.70 - 9.60 6 - 85 1.75 - 20.30 15 - 180
PSN 055 PSN 070 PSN 090 PSN 115 PSN 142 PSN 190 Stage
Cyclic torque T2Z Nm lbf.in 14 - 18 119 - 159 28 - 40 248 - 354 54 - 80 478 - 708 135 - 180 1195 - 1593 270 - 470 2390 - 4160 730 - 950 6461 - 8408 1
14 - 18 119 - 159 28 - 40 248 - 354 54 - 80 478 - 708 135 - 180 1195 - 1593 270 - 470 2390 - 4160 730 - 950 6461 - 8408 2
Maximum torque T2max Nm lbf.in 21 - 28 186 - 248 44 - 64 389 - 566 86 - 128 761 - 1133 215 - 285 1903 - 2522 435 - 700 3850 - 6196 1050 - 1520 9293 - 13453 1
21 - 28 186 - 248 44 - 64 389 - 566 86 - 128 761 - 1133 215 - 285 1903 - 2522 435 - 750 3850 - 6638 1050 - 1520 9293 - 13453 2
Continuous torque T2D Nm lbf.in 11 - 15 97 - 133 23 - 34 204 - 301 45 - 68 398 - 602 114 - 153 1009 - 1354 255 - 395 2257 - 3496 630 - 800 5576 - 7081 1
11 - 15 97 - 133 23 - 34 204 - 301 45 - 68 398 - 602 114 - 153 1009 - 1354 255 - 395 2257 - 3496 630 - 800 5576 - 7081 2
Emergency stop torque T2Stop Nm lbf.in 24 - 48 212 - 425 52 - 130 460 - 1151 121 - 280 1071 - 2478 295 - 650 2611 - 5753 600 - 1650 5310 - 14604 1700 - 3200 15046 - 28322 1
24 - 48 212 - 425 52 - 150 460 - 1328 121 - 300 1071 - 2655 295 - 650 2611 - 5753 600 - 1650 5310 - 14604 1700 - 3200 15046 - 28322 2
PSN 055 PSN 070 PSN 090 PSN 115 PSN 142 PSN 190 Stage
Continuous input speed n1D min-1 rpm 4050 - 5000 4050 - 5000 2500 - 4500 2500 - 4500 2150 - 4000 2150 - 4000 1600 - 3500 1600 - 3500 1000 - 3000 1000 - 3000 610 - 1550 610 - 1550 1
4100 - 5000 4100 - 5000 4500 4500 4300 - 4500 4300 - 4500 3100 - 4000 3100 - 4000 2000 - 3500 2000 - 3500 1350 - 3000 1350 - 3000 2
Max. mechanical input speed n1max min-1 rpm 10000 10000 10000 10000 10000 10000 8500 - 10000 8500 - 10000 6500 - 8500 6500 - 8500 6000 - 6500 6000 - 6500

Wide diversity of output shafts

  • Output shaft with feather key
  • Smooth output shaft
  • Splined output shaft (DIN 5480)
  • Output shaft with mounted pinion

Backlash

  • Standard backlash
  • Reduced backlash

Lubrication

  • Standard lubrication
  • Food grade lubrication

Surface

  • Standard surface
  • Painted surface

Optimized clamping systems

  • Inertia-optimized clamping system
  • Clamping system for motor shaft diameter

Input

  • Motor adaptation

Mounted pinion

  • PK1 - pinion with helical teeth
  • PK1 - pinion with straight teeth
PSN 055 PSN 070 PSN 090 PSN 115 PSN 142 PSN 190 Stage
Shaft diameter output D3 mm in 12 0.472 16 0.630 22 0.866 32 1.260 40 1.575 55 2.165
Centering diameter output D5 mm in 50 1.969 60 2.362 70 2.756 90 3.543 130 5.118 160 6.299
Flange cross section output Q1 mm in 55 2.165 70 2.756 80 3.150 110 4.331 142 5.591 190 7.480
Total length L1 mm in 103.5 4.075 134.0 5.276 157.0 6.181 202.5 7.972 261.5 10.295 310.5 12.224 1
127.0 5.000 162.5 6.398 179.5 7.067 224.5 8.839 292.5 11.516 355.5 13.996 2
Shaft length output L3 mm in 36 1.417 48 1.890 56 2.205 88 3.465 110 4.331 112 4.409

Mounted pinion

The Neugart pinion is pre-mounted on the gearbox and secured with screws. This means that the compact unit consisting of the gearbox and the pinion can be quickly installed in the application, and less installation work is required.

MOUNTED PINION
pinion range Neugart

Downloads

Product Catalogue: PSN
Operating Manual
Mounting Instructions: PSN

 

Configure your PSN gearbox here

We have developed the Tec Data Finder (TDF) so that you can configure a PSN planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.

CONFIGURE GEARBOX

Neugart's Tec Data Finder (TDF) planetary gearbox

Related products:

PSBNpro PSBNpro
Frame size
Cyclic torque
14-830 Nm
Cyclic torque
119-7346 lbf in
Radial force
830-9500 N
Radial force
187-2136 N
Axial force
800-9600 N
Axial force
180-2158 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPLN WPLN
Frame size
Cyclic torque
22-800 Nm
Cyclic torque
195-7081 lbf in
Radial force
3200-12500 N
Radial force
719-2810 N
Axial force
3400-12000 N
Axial force
764-2698 N
Torsional backlash
0-5 arcmin
Torsional backlash
0-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
Custom gearboxes Custom gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

Cyclic torque
Nm
Cyclic torque
lbf in
Radial force
N
Radial force
N
Your requirements
Learn more
PLHE PLHE
Frame size
Cyclic torque
15-260 Nm
Cyclic torque
133-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
3400-6500 N
Axial force
764-1461 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PSFNpro PSFNpro
Frame size
Cyclic torque
14-1800 Nm
Cyclic torque
119-15931 lbf in
Radial force
1450-23000 N
Radial force
326-5171 N
Axial force
2350-12000 N
Axial force
528-2698 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPSFN WPSFN
Frame size
Cyclic torque
22-620 Nm
Cyclic torque
195-5487 lbf in
Radial force
2150-12000 N
Radial force
483-2698 N
Axial force
2850-7500 N
Axial force
641-1686 N
Torsional backlash
0-5 arcmin
Torsional backlash
0-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PFHE PFHE
Frame size
Cyclic torque
15-260 Nm
Cyclic torque
133-2301 lbf in
Radial force
2300-5150 N
Radial force
517-1158 N
Axial force
2850-6450 N
Axial force
641-1450 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLQE PLQE
Frame size
Cyclic torque
5-260 Nm
Cyclic torque
44-2301 lbf in
Radial force
520-4000 N
Radial force
117-899 N
Axial force
620-3800 N
Axial force
139-854 N
Torsional backlash
7-22 arcmin
Torsional backlash
7-22 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
WPLHE WPLHE
Frame size
Cyclic torque
14-260 Nm
Cyclic torque
124-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
3400-6500 N
Axial force
764-1461 N
Torsional backlash
11-18 arcmin
Torsional backlash
11-18 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product

Haven't found what you are looking for?

Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.


Find your gearbox with the Product Filter!

The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!

PRODUCT FILTER


Tec Data Finder – Configure a gearbox easily

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.

TEC DATA FINDER


For professionals: the NCP

The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.

Neugart Calculation Program