Loading ...
Racks

Racks

Neugart Rack System – precise, durable, and powerful

Precision racks for the highest demands

Flexible system solutions from a single source

Neugart offers racks of the highest quality with straight or helical gearing. Our standard racks are made of induction-hardened tempered steel, cover a module range from 1.5 to 5 mm, and comply with quality level 6.

The racks are heat-treated and ground to optimize their mechanical properties. The standard versions are available in lengths of 1000 mm and 2000 mm. Customized lengths can also be produced on request.

Thanks to this flexibility, Neugart can provide the right rack for a wide variety of applications – precise, durable, and powerful.

DOWNLOADS

 

Racks

Product code

Article No. m  LR1  LR3  LR4 BR HR1  h0 z Number
of mounting
holes
Max.
feed force
    mm   N
NRS15-6B1000-R1 100789973 1.5 1000 62,5 125 19 19 17.5 200 8 4520
NRS20-6B1000-R1 100777056 2 1000 62,5 125 24 24 22 150 8 10930
NRS20-6B2000-R1 100777057 2 2000 62,5 125 24 24 22 300 16 10930
NRS30-6B1000-R1 100789982 3 1000 62,5 125 29 29 26 100 8 17270
NRS30-6B2000-R1 100789984 3 2000 62,5 125 29 29 26 200 16 17270
NRS40-6B1000-R1 100789986 4 1000 62,5 125 39 39 35 75 8 30510
NRS40-6B2000-R1 100789988 4 2000 62,5 125 39 39 35 150 16 30510

Product code

Article No. m  LR1  LR3  LR4 BR HR1  h0 z Number
of mounting
holes
Max.
feed force
    mm   N
NRS15-6B1000-R1 100789973 1.5 1000 62,5 125 19 19 17.5 200 8 4520
NRS20-6B1000-R1 100777056 2 1000 62,5 125 24 24 22 150 8 10930
NRS20-6B2000-R1 100777057 2 2000 62,5 125 24 24 22 300 16 10930
NRS30-6B1000-R1 100789982 3 1000 62,5 125 29 29 26 100 8 17270
NRS30-6B2000-R1 100789984 3 2000 62,5 125 29 29 26 200 16 17270
NRS40-6B1000-R1 100789986 4 1000 62,5 125 39 39 35 75 8 30510
NRS40-6B2000-R1 100789988 4 2000 62,5 125 39 39 35 150 16 30510

Product code

Article No. m  LR1  LR3  LR4 BR HR1  h0 z Number
of mounting
holes
Max.
feed force
    mm   N
NRS15-6B1018-L0 100789990 1.5 1017,876 63,617 127,235 19 19 17.5 216 8 2860
NRS20-6B1005-L0 100789992 2 1005,310 62,832 125,664 24 24 22 160 8 8840
NRS20-6B2011-L0 100790009 2 2010,619 62,832 125,664 24 24 22 320 16 8840
NRS30-6B1018-L0 100790003 3 1017,876 63,617 127,235 29 29 26 108 8 14000
NRS30-6B2036-L0 100790011 3 2035,752 63,617 127,235 29 29 26 216 16 14000
NRS40-6B1005-L0 100790005 4 1005,310 62,832 125,664 39 39 35 80 8 22400
NRS40-6B2011-L0 100790017 4 2010,619 62,832 125,664 39 39 35 160 16 22400
NRS50-6B1005-L0 100790007 5 1005,310 62,832 125,664 49 39 34 64 8 31170
NRS50-6B2011-L0 100790019 5 2010,619 62,832 125,664 49 39 34 128 16 31170

Product code

Article No. m  LR1  LR3  LR4 BR HR1  h0 z Number
of mounting
holes
Max.
feed force
    mm   N
NRS15-6B1018-L0 100789990 1.5 1017,876 63,617 127,235 19 19 17.5 216 8 2860
NRS20-6B1005-L0 100789992 2 1005,310 62,832 125,664 24 24 22 160 8 8840
NRS20-6B2011-L0 100790009 2 2010,619 62,832 125,664 24 24 22 320 16 8840
NRS30-6B1018-L0 100790003 3 1017,876 63,617 127,235 29 29 26 108 8 14000
NRS30-6B2036-L0 100790011 3 2035,752 63,617 127,235 29 29 26 216 16 14000
NRS40-6B1005-L0 100790005 4 1005,310 62,832 125,664 39 39 35 80 8 22400
NRS40-6B2011-L0 100790017 4 2010,619 62,832 125,664 39 39 35 160 16 22400
NRS50-6B1005-L0 100790007 5 1005,310 62,832 125,664 49 39 34 64 8 31170
NRS50-6B2011-L0 100790019 5 2010,619 62,832 125,664 49 39 34 128 16 31170

Download 3D Data Neugart Rack System

Log in at Tec Data Finder to access the download area and download dimension sheets and STEP files for the racks.

 

Downloads

Rack and Pinion Product Catalogue
Catalogue Chapter: Rack and pinion




Mounted pinion

The Neugart pinion is pre-mounted on the gearbox and secured with screws. This means that the compact unit consisting of the gearbox and the pinion can be quickly installed in the application, and less installation work is required.

MOUNTED PINION
pinion range Neugart

 

Configure the appropriate planetary gearbox with mounted pinion for your rack

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.

CONFIGURE

Neugart's Tec Data Finder (TDF) planetary gearbox

Have questions about our rack and pinion systems?