- Home
- Product Overview
- Application-specific gearboxes
- HLAE
- HLAE Sealing Kit
HLAE Sealing Kit
The freely positionable sealing kit for the HLAE provides maximum hygienic protection, making it universally suitable for different machine wall thicknesses. It therefore gives you maximum flexibility for connecting to the machine while satisfying the strictest hygienic requirements.
Further Information
| HLAE070 | HLAE090 | HLAE110 | |||
|---|---|---|---|---|---|
| Art.No. | 63911 | 63858 | 64130 | ||
| Outside diameter | D34 | mm | 75 | 95 | 120 |
| Inner diameter | D35 | 40 | 58 | 65 | |
| Overall length | L32 | 8.5 | 9.5 | 11.5 | |
| Disc length | L34 | 3 | 3 | 3 | |
| Width across flats | SW30 | 8 | 10 | 13 | |
| Quantity x screw x length | G30 | 4 x M5 x 16 | 4 x M6 x 20 | 4 x M8 x 25 |
| HLAE070 | HLAE090 | HLAE110 | |||
|---|---|---|---|---|---|
| Art.No. | 63911 | 63858 | 64130 | ||
| Outside diameter | D34 | in | 2.953 | 3.740 | 4.724 |
| Inner diameter | D35 | 1.575 | 2.283 | 2.559 | |
| Overall length | L32 | 0.335 | 0.374 | 0.453 | |
| Disc length | L34 | 0.118 | 0.118 | 0.118 | |
| Width across flats | SW30 | 0.315 | 0.394 | 0.512 | |
| Quantity x screw x length | G30 | 4 x M5 x 16 | 4 x M6 x 20 | 4 x M8 x 25 |
CAD Downloads
Let's stay in touch
Sign up to our newsletter
Be the first to know about new products, trade fairs, training dates and stay up to date.
Sign up