Loading ...
NDFC delta robot gearbox

NDFC: The economical gear solution for Delta robots

Ideal when the focus is on overall cost-effectiveness and reliable performance.

When efficient system design is required, the NDFC series is the answer.

The NDFC expands our portfolio for delta robots and is positioned below the NDF series. It has a clear focus on cost-effectiveness without compromising key features, such as the sealing concept and dynamic drive system. With three frame sizes, numerous ratios, and a selectable torsional backlash between 1 and 5 arcmin, the NDFC offers a customizable, efficient solution for your pick-and-place application.

 

REQUEST PRODUCT INFORMATION

Features

  • Application-specific gearbox
  • Coaxial gearbox
  • Helical gear
  • Preloaded angular contact roller bearings
  • Rotary shaft seal
  • Equidirectional rotation
  • Planet carrier in cage design

Unlock additional possibilities with these configurations:

Corrosion protection through nickel plating and stainless steel

By combining a nickel-plated output flange (available upon request) with a stainless steel output shaft, the gearbox achieves robust corrosion resistance on the output side.

NDFC gearbox
food-grade lubrication

Food-grade lubrication

On request, your NDFC gearbox can be filled with food-grade oil. The lubricant complies with NSF H1 and ISO 21469 standards, ensuring suitability for hygienic applications.

Special gearboxes for rotary axis applications

Neugart’s extensive modular system offers maximum flexibility for rotary axis configurations. You can choose between coaxial or angular gearbox versions and mount them either on top of the frame or beneath the tool holder—giving you full freedom to tailor the setup to your needs.

Request the NDF and NDFC Gearbox Brochure Now

Would you like to learn more about our NDF and NDFC gearboxes for Delta robots?
Get your free copy of our brochure and discover all the benefits and applications.
Our experts are happy to assist you!

Request Product Information

I am happy to answer your questions personally!

Mr. Sebastian Wieczorek
Head of Global Sales Development
+ 49 7825 847-2168

Contact me!