Loading ...

NGV wheel

The NGV wheel has been developed specifically for use on the NGV gearbox. This combination of wheel and gearbox is perfectly matched and allows use of the full load capacity of the gearbox.

Available in three sizes: there is a suitable wheel for every gearbox size. The polyurethane tread is universal, powerful and long-lasting.

 

VIEW DOWNLOADS

ngv wheel

Further Information

      NGV wheel 160 NGV wheel 200 NGV wheel 250
Specifications of wheel manufacturer Blickle
Weight m kg ca. 2.3 ca. 3.7 ca. 7.6
Mass inertia JR kgcm2 74 203 644
Roll resistance   N 65 95 165
Static friction coefficient µ   > 0.25
Floor protection
(corresponds to surface pressure of wheel)
  N/mm2 8.0
Temperature range     -30°C to +70°C, up to +90°C for short periods.
The load-bearing capacity is reduced at ambient temperatures higher than +40°C.
Tread     Blickle Besthane®
Tread color     Brown
Tread hardness     92° Shore A
Wheel unit     Gray cast iron
Wheel unit color     Silver
Corrosion protection     Wheel unit, painted
Tread characteristics (according to tread manufacturer)     Low-noise operation, extremely low rolling resistance, high dynamic loading capability,
floor protecting, extremely abrasion resistant, high degree of cutting and tear resistance,
traceless, contact coloration-free.
      NGV wheel 160 NGV wheel 200 NGV wheel 250
Specifications of wheel manufacturer Blickle
Weight m lbm ca. 5.1 ca. 8.2 ca. 16.8
Mass inertia Jr lbf.in.s2 10-4 16.636 45.636 114.777
Roll resistance   lbf 14.6 21.4 37.1
Friction coefficient (static friction)   µ > 0.25
Floor protection
(corresponds to surface pressure of wheel)
  lbf/in2 113.786
Temperature range     -22°F to +158°F, up to +194°F for short periods.
The load-bearing capacity is reduced at ambient temperatures higher than +104°F.
Tread     Blickle Besthane®
Tread color     Brown
Tread hardness     92° Shore A
Wheel unit     Gray cast iron
Wheel unit color     Silver
Corrosion protection     Wheel unit, painted
Tread characteristics (according to tread manufacturer)     Low-noise operation, extremely low rolling resistance, high dynamic loading capability,
floor protecting, extremely abrasion resistant, high degree of cutting and tear resistance,
traceless, contact coloration-free.
      NGV wheel 160 NGV wheel 200 NGV wheel 250
Outer diameter of wheel D50 mm 160 200 250
Width of wheel W2 50 60 80
Inner diameter of rim W3 114 155 183
Centering outside diameter W4 20 31.5 40
Rim depth W5 36 47.5 66
Screw connection pitch circle diameter W6 31.5 50 63
Screw connection head diameter W7 8 x Ø 10 8 x Ø 11 12 x Ø 11
Screw connection diameter W8 8 x Ø 5.5 8 x Ø 6.6 12 x Ø 6.6
      NGV wheel 160 NGV wheel 200 NGV wheel 250
Outer diameter of wheel D50 in 6.299 7.874 9.843
Width of wheel W2 1.969 2.362 3.150
Inner diameter of rim W3 4.488 6.102 7.205
Centering outside diameter W4 0.787 1.240 1.575
Rim depth W5 1.417 1.870 2.598
Screw connection pitch circle diameter W6 1.240 1.969 2.480
Screw connection head diameter W7 8 x Ø 0.394 8 x Ø 0.433 12 x Ø 0.472
Screw connection diameter W8 8 x Ø 0.217 8 x Ø 0.260 12 x Ø 0.260

Downloads

Mounting Instructions: NGV wheel

CAD Downloads

NGV wheel 160
NGV wheel 200
NGV wheel 250