Loading ...
Compact precision gearboxes 055

Compact precision gearboxes in frame size 055

The Precision Line planetary gearboxes PSBNpro055, PSNpro055 and PSFNpro055 in frame size 055: high torque density and high precision in the smallest installation space.

PSBNpro055: economical and efficient

The PSBNpro055 with output shaft is economical and efficient: smooth-running deep groove ball bearings give the model a high efficiency of 98 percent at full load and enable quiet, homogeneous running at high torques and input speeds of up to 5,000 min-1.

VIEW DOWNLOADS

PSNpro055: for high radial and axial forces

The PSNpro055 with output shaft (optionally smooth or with feather key) and square type output flange offers a particularly long centering collar on the output and can absorb high radial and axial forces thanks to its efficient output bearing.

VIEW DOWNLOADS

PSFNpro055: with extra-large flange

The PSFNpro055 with flange output shaft and extra-large, round flange is equipped with preloaded angular contact roller bearings. This makes the (1-stage) gearbox, which is only 66 mm long, particularly resistant to torsion: it can absorb radial forces of up to 1,600 N and axial forces of up to 3,550 N.

VIEW DOWNLOADS

The compact precision gearboxes PSBNpro055, PSNpro055 and PSFNpro055 complete Neugart's range of compact gearboxes in smaller frame sizes up to 055. They are available from batch size 1 and are also integrated in the Neugart software tools Neugart Calculation Program (NCP) and Tec Data Finder (TDF).

PSBNpro055 Features

  • Precision Line
  • Coaxial gearbox
  • Helical gear
  • Reinforced deep groove ball bearings
  • Rotary shaft seal
  • Square type output flange
  • Equidirectional rotation
  • Planet carrier in cage design

PSNpro055 Features

  • Precision Line
  • Coaxial gearbox
  • Helical gear
  • Rotary shaft seal
  • Square type output flange
  • Extra long centering collar
  • Equidirectional rotation
  • Planet carrier in cage design

PSFNpro055 Features

  • Precision Line
  • Coaxial gearbox
  • Helical gear
  • Preloaded angular contact roller bearings
  • Rotary shaft seal
  • Extra large round type output flange
  • Very short gearbox
  • Equidirectional rotation
  • Planet carrier in cage design

Downloads

Product Catalogue: PSBNpro
Mounting Instructions: PSBNpro
Product Catalogue: PSNpro
Mounting Instructions: PSNpro
Product Catalogue: PSFNpro
Mounting Instructions: PSFNpro

 

Configure your gearbox here

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.

CONFIGURE GEARBOX

Neugart's Tec Data Finder (TDF) planetary gearbox