Loading ...
– Precision planetary gearbox

PSFNpro

Frame size

Go to Tec Data Finder

Use our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary

The high-torque and extremely torsion-resistant PSFNpro combines maximum precision and power in the smallest of spaces. Its short overall length allows for space-saving integration, and the standardised flange output shaft guarantees secure installation in a wide variety of applications.

Features

  • Precision Line
  • Coaxial gearbox
  • Helical gear
  • Preloaded angular contact roller bearings
  • Rotary shaft seal
  • Extra large round type output flange
  • Very short gearbox
  • Equidirectional rotation
  • Planet carrier in cage design

Further Information

PSFNpro 055 PSFNpro 064 PSFNpro 090 PSFNpro 110 PSFNpro 140 PSFNpro 200 Stage
Ratios 4, 5, 7, 8, 10 4, 5, 7, 8, 10 4, 5, 7, 10 4, 5, 7, 10 1
16, 20, 25, 32, 35, 40, 50, 64, 70, 100 16, 20, 25, 32, 35, 40, 50, 64, 70, 100 16, 20, 25, 32, 35, 40, 50, 70, 100 16, 20, 25, 32, 35, 40, 50, 70, 100 2
Efficiency η % % 95 - 97 95 - 97
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP65 IP65
Standard backlash φ arcmin arcmin <6 - <8 <6 - <8 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5 <3 - <5
Reduced backlash φ arcmin arcmin <4 - <6 <4 - <6 <2 - <3 <2 - <3 <1 <1 <1 <1 <1 <1 <1 <1
Torsional stiffness C2t Nm /arcmin lbf.in/arcmin 2.4 - 4.9 21 - 43 7.2 - 12.8 64 - 113 21.0 - 32.0 186 - 283 64.0 - 83.0 566 - 735 127.0 - 218.0 1124 - 1929 365.0 - 668.0 3231 - 5912
Gearbox weight m kg lbm 0.8 - 1.1 1.7 - 2.5 1.5 - 1.7 3.3 - 3.6 3.5 - 3.7 7.7 - 8.2 5.2 - 6.8 11.4 - 15.1 11.5 - 13.3 25.3 - 29.4 28.1 - 32.5 62.0 - 71.7
Running noise LpA dB(A) dB(A) 56 56 57 57 58 58 63 63 66 66 68 68
PSFNpro 055 PSFNpro 064 PSFNpro 090 PSFNpro 110 PSFNpro 140 PSFNpro 200
Maximum radial force Fr max N lbf 1450 326 2150 483 3950 888 4900 1102 12000 2698 23000 5171
Maximum axial force Fa max N lbf 2350 528 2850 641 5450 1225 6450 1450 7500 1686 12000 2698
Maximum tilting moment MK max Nm lbf.in 75 667 132 1170 326 2888 475 4207 1030 9113 2445 21639
PSFNpro 055 PSFNpro 064 PSFNpro 090 PSFNpro 110 PSFNpro 140 PSFNpro 200
Mass moment of inertia input J1 kgcm2 lbf.in.s210-4 0.095 - 0.117 0.841 - 1.036 0.096 - 0.210 0.850 - 1.859 0.147 - 0.719 1.301 - 6.364 0.435 - 2.030 3.850 - 17.967 1.144 - 9.670 10.125 - 85.587 6.434 - 40.642 56.946 - 359.712
Average idle torque T0 Nm lbf.in 0.15 - 0.45 1 - 4 0.15 - 0.55 1 - 5 0.25 - 1.35 2 - 12 0.50 - 2.70 4 - 24 0.85 - 8.90 8 - 79 2.10 - 24.20 19 - 214
PSFNpro 055 PSFNpro 064 PSFNpro 090 PSFNpro 110 PSFNpro 140 PSFNpro 200 Stage
Cyclic torque T2Z Nm lbf.in 14 - 25 119 - 221 32 - 68 283 - 602 72 - 150 637 - 1328 190 - 330 1682 - 2921 315 - 850 2788 - 7523 850 - 1800 7523 - 15931 1
14 - 25 119 - 221 32 - 68 283 - 602 72 - 150 637 - 1328 190 - 330 1682 - 2921 315 - 850 2788 - 7523 850 - 1800 7523 - 15931 2
Maximum torque T2max Nm lbf.in 21 - 40 186 - 354 52 - 83 460 - 735 116 - 200 1027 - 1770 280 - 440 2478 - 3894 490 - 870 4337 - 7700 1050 - 1850 9293 - 16374 1
21 - 40 186 - 354 51 - 83 451 - 735 116 - 220 1027 - 1947 245 - 520 2168 - 4602 500 - 1070 4425 - 9470 1050 - 2210 9293 - 19560 2
Continuous torque T2D Nm lbf.in 11 - 20 97 - 173 27 - 37 239 - 327 61 - 85 540 - 752 150 - 184 1328 - 1629 315 - 680 2788 - 6019 720 - 1350 6373 - 11949 1
11 - 21 97 - 186 27 - 57 239 - 504 61 - 107 540 - 947 161 - 230 1425 - 2036 315 - 590 2788 - 5222 720 - 1530 6373 - 13542 2
Emergency stop torque T2Stop Nm lbf.in 24 - 55 212 - 487 61 - 150 540 - 1328 141 - 300 1248 - 2655 345 - 650 3054 - 5753 740 - 1750 6550 - 15489 1830 - 3600 16197 - 31863 1
24 - 55 212 - 487 61 - 150 540 - 1328 141 - 300 1248 - 2655 345 - 650 3054 - 5753 740 - 2000 6550 - 17701 1830 - 3600 16197 - 31863 2
PSFNpro 055 PSFNpro 064 PSFNpro 090 PSFNpro 110 PSFNpro 140 PSFNpro 200 Stage
Continuous input speed n1D min-1 rpm 3450 - 5000 3450 - 5000 4150 - 4500 4150 - 4500 2700 - 4000 2700 - 4000 1950 - 3500 1950 - 3500 680 - 2400 680 - 2400 490 - 1400 490 - 1400 1
4250 - 5000 4250 - 5000 4500 4500 3350 - 4000 3350 - 4000 1800 - 3500 1800 - 3500 980 - 3000 980 - 3000 2
Max. mechanical input speed n1max min-1 rpm 10000 10000 10000 10000 10000 10000 8500 - 10000 8500 - 10000 6500 - 8500 6500 - 8500 6000 - 6500 6000 - 6500

Wide diversity of output shafts

  • Flange output shaft (ISO 9409-1)
  • Output shaft with mounted pinion

Backlash

  • Standard backlash
  • Reduced backlash

Lubrication

  • Standard lubrication
  • Food grade lubrication

Surface

  • Standard surface
  • Painted surface

Optimized clamping systems

  • Inertia-optimized clamping system
  • Clamping system for motor shaft diameter

Input

  • Motor adaptation

Mounted pinion

  • PM1 - Pinion with helical teeth
  • PM2 - Pinion with helical teeth
  • PM2 - Pinion with straight teeth
PSFNpro 055 PSFNpro 064 PSFNpro 090 PSFNpro 110 PSFNpro 140 PSFNpro 200 Stage
Pitch circle diameter output shaft D11 mm in 25 0.984 31.5 1.240 50 1.969 63 2.480 80 3.150 125 4.921
Centering diameter output flange D13 mm in 55 2.165 64 2.520 90 3.543 110 4.331 140 5.512 200 7.874
Flange diameter output D14 mm in 72 2.835 86 3.386 118 4.646 145 5.709 179 7.047 247 9.724
Total length L1 mm in 66.0 2.598 71.0 2.795 89.5 3.524 108.0 4.252 142.0 5.591 172.0 6.772 1
89.5 3.524 95.0 3.740 112.0 4.409 130.0 5.118 173.0 6.811 217.0 8.543 2
Output flange length L13 mm in 19.0 0.748 19.5 0.768 30.0 1.181 29.0 1.142 38.0 1.496 50.0 1.969

Mounted pinion

The Neugart pinion is pre-mounted on the gearbox and secured with screws. This means that the compact unit consisting of the gearbox and the pinion can be quickly installed in the application, and less installation work is required.

MOUNTED PINION
pinion range Neugart

Downloads

Product Catalogue: PSFNpro
Operating Manual
Mounting Instructions: PSFNpro

 

Configure your PSFNpro gearbox here

We have developed the Tec Data Finder (TDF) so that you can configure a PSFNpro planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.

CONFIGURE GEARBOX

Neugart's Tec Data Finder (TDF) planetary gearbox

Related products:

WPSFN WPSFN
Frame size
Cyclic torque
22-620 Nm
Cyclic torque
195-5487 lbf in
Radial force
2150-12000 N
Radial force
483-2698 N
Axial force
2850-7500 N
Axial force
641-1686 N
Torsional backlash
0-5 arcmin
Torsional backlash
0-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
Custom gearboxes Custom gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

Cyclic torque
Nm
Cyclic torque
lbf in
Radial force
N
Radial force
N
Your requirements
Learn more
PFHE PFHE
Frame size
Cyclic torque
15-260 Nm
Cyclic torque
133-2301 lbf in
Radial force
2300-5150 N
Radial force
517-1158 N
Axial force
2850-6450 N
Axial force
641-1450 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PSNpro PSNpro
Frame size
Cyclic torque
14-1800 Nm
Cyclic torque
119-15931 lbf in
Radial force
950-20000 N
Radial force
214-4496 N
Axial force
2200-17000 N
Axial force
495-3822 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPLN WPLN
Frame size
Cyclic torque
22-800 Nm
Cyclic torque
195-7081 lbf in
Radial force
3200-12500 N
Radial force
719-2810 N
Axial force
3400-12000 N
Axial force
764-2698 N
Torsional backlash
0-5 arcmin
Torsional backlash
0-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLHE PLHE
Frame size
Cyclic torque
15-260 Nm
Cyclic torque
133-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
3400-6500 N
Axial force
764-1461 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PSBNpro PSBNpro
Frame size
Cyclic torque
14-830 Nm
Cyclic torque
119-7346 lbf in
Radial force
830-9500 N
Radial force
187-2136 N
Axial force
800-9600 N
Axial force
180-2158 N
Torsional backlash
1-8 arcmin
Torsional backlash
1-8 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLFE PLFE
Frame size
Cyclic torque
5-260 Nm
Cyclic torque
44-2301 lbf in
Radial force
900-3800 N
Radial force
202-854 N
Axial force
1000-5200 N
Axial force
225-1169 N
Torsional backlash
7-19 arcmin
Torsional backlash
7-19 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
WPLHE WPLHE
Frame size
Cyclic torque
14-260 Nm
Cyclic torque
124-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
3400-6500 N
Axial force
764-1461 N
Torsional backlash
11-18 arcmin
Torsional backlash
11-18 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product

Haven't found what you are looking for?

Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.


Find your gearbox with the Product Filter!

The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!

PRODUCT FILTER


Tec Data Finder – Configure a gearbox easily

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.

TEC DATA FINDER


For professionals: the NCP

The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.

Neugart Calculation Program