- Home
- Product Overview
- Precision gearboxes
- PSBNpro
PSBNpro
Frame size
Go to Tec Data FinderUse our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary
Our PSBNpro combines precision planetary gearboxes and efficient bearing technology. Designed for high speeds, it delivers maximum performance thanks to its homogeneous, particularly quiet helical gearing. As a pro variant, it also offers higher torques, reliable, compact, and efficient.
Features
-
Precision Line
-
Coaxial gearbox
-
Helical gear
-
Reinforced deep groove ball bearings
-
Rotary shaft seal
-
Square type output flange
-
Equidirectional rotation
-
Planet carrier in cage design
Further Information
| PSBNpro 055 | PSBNpro 070 | PSBNpro 090 | PSBNpro 115 | PSBNpro 142 | Stage | |||
|---|---|---|---|---|---|---|---|---|
| Ratios | 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 | 1 | ||||||
| 12, 15, 16, 20, 25, 32, 35, 40, 50, 64, 70, 100 12, 15, 16, 20, 25, 32, 35, 40, 50, 64, 70, 100 | 2 | |||||||
| Efficiency | η | % % | 96 - 98 96 - 98 | |||||
| Min. operating temperature / Max. operating temperature | Tmin / Tmax | °C °F | -25 / 90 -13 / 194 | |||||
| Protection class | IP65 IP65 | |||||||
| Standard backlash | φ | arcmin arcmin | <6 - <8 <6 - <8 | <3 - <5 <3 - <5 | <3 - <5 <3 - <5 | <3 - <5 <3 - <5 | <3 - <5 <3 - <5 | |
| Reduced backlash | φ | arcmin arcmin | <4 - <6 <4 - <6 | <2 - <3 <2 - <3 | <1 <1 | <1 <1 | <1 <1 | |
| Torsional stiffness | C2t | Nm /arcmin lbf.in/arcmin | 1.4 - 2.0 12 - 18 | 3.9 - 5.0 35 - 44 | 10.3 - 13.0 91 - 115 | 26.0 - 34.5 230 - 305 | 58.0 - 73.0 513 - 646 | |
| Gearbox weight | m | kg lbm | 0.8 - 1.2 1.9 - 2.7 | 1.6 - 1.7 3.6 - 3.8 | 3.3 - 3.5 7.3 - 7.7 | 5.6 - 7.1 12.4 - 15.6 | 13.2 - 15.1 29.0 - 33.2 | |
| Running noise | LpA | dB(A) dB(A) | 56 56 | 57 57 | 58 58 | 63 63 | 66 66 | |
| PSBNpro 055 | PSBNpro 070 | PSBNpro 090 | PSBNpro 115 | PSBNpro 142 | |||
|---|---|---|---|---|---|---|---|
| Maximum radial force | Fr max | N lbf | 830 187 | 1600 360 | 3100 697 | 4500 1012 | 9500 2136 |
| Maximum axial force | Fa max | N lbf | 800 180 | 1500 337 | 2800 629 | 4500 1012 | 9600 2158 |
| Maximum tilting moment | MK max | Nm lbf.in | 42 373 | 109 961 | 251 2222 | 442 3916 | 1329 11759 |
| PSBNpro 055 | PSBNpro 070 | PSBNpro 090 | PSBNpro 115 | PSBNpro 142 | |||
|---|---|---|---|---|---|---|---|
| Mass moment of inertia input | J1 | kgcm2 lbf.in.s210-4 | 0.095 - 0.129 0.841 - 1.142 | 0.096 - 0.273 0.850 - 2.416 | 0.147 - 0.871 1.301 - 7.709 | 0.435 - 2.814 3.850 - 24.906 | 1.155 - 14.061 10.223 - 124.450 |
| Average idle torque | T0 | Nm lbf.in | 0.15 - 0.25 1 - 2 | 0.15 - 0.55 1 - 5 | 0.20 - 1.20 2 - 11 | 0.50 - 2.55 4 - 23 | 0.80 - 6.65 7 - 59 |
| PSBNpro 055 | PSBNpro 070 | PSBNpro 090 | PSBNpro 115 | PSBNpro 142 | Stage | |||
|---|---|---|---|---|---|---|---|---|
| Cyclic torque | T2Z | Nm lbf.in | 14 - 25 119 - 221 | 32 - 60 283 - 531 | 72 - 150 637 - 1328 | 190 - 330 1682 - 2921 | 315 - 830 2788 - 7346 | 1 |
| 14 - 25 119 - 221 | 32 - 60 283 - 531 | 72 - 150 637 - 1328 | 190 - 330 1682 - 2921 | 315 - 830 2788 - 7346 | 2 | |||
| Maximum torque | T2max | Nm lbf.in | 21 - 40 186 - 354 | 52 - 83 460 - 735 | 116 - 200 1027 - 1770 | 280 - 440 2478 - 3894 | 490 - 870 4337 - 7700 | 1 |
| 21 - 40 186 - 354 | 51 - 83 451 - 735 | 116 - 220 1027 - 1947 | 245 - 520 2168 - 4602 | 500 - 1070 4425 - 9470 | 2 | |||
| Continuous torque | T2D | Nm lbf.in | 11 - 19 97 - 164 | 27 - 37 239 - 327 | 54 - 82 478 - 726 | 141 - 177 1248 - 1567 | 315 - 570 2788 - 5045 | 1 |
| 11 - 21 97 - 186 | 27 - 57 239 - 504 | 61 - 107 540 - 947 | 161 - 230 1425 - 2036 | 315 - 550 2788 - 4868 | 2 | |||
| Emergency stop torque | T2Stop | Nm lbf.in | 24 - 55 212 - 487 | 61 - 150 540 - 1328 | 141 - 300 1248 - 2655 | 345 - 650 3054 - 5753 | 740 - 1750 6550 - 15489 | 1 |
| 24 - 55 212 - 487 | 61 - 150 540 - 1328 | 141 - 300 1248 - 2655 | 345 - 650 3054 - 5753 | 740 - 2000 6550 - 17701 | 2 |
| PSBNpro 055 | PSBNpro 070 | PSBNpro 090 | PSBNpro 115 | PSBNpro 142 | Stage | |||
|---|---|---|---|---|---|---|---|---|
| Continuous input speed | n1D | min-1 rpm | 4300 - 5000 4300 - 5000 | 3500 - 4500 3500 - 4500 | 3000 - 4000 3000 - 4000 | 2050 - 3500 2050 - 3500 | 1150 - 3000 1150 - 3000 | 1 |
| 4500 - 5000 4500 - 5000 | 4500 4500 | 3000 - 4000 3000 - 4000 | 1900 - 3500 1900 - 3500 | 2 | ||||
| Max. mechanical input speed | n1max | min-1 rpm | 10000 10000 | 10000 10000 | 10000 10000 | 8500 - 10000 8500 - 10000 | 6500 - 8500 6500 - 8500 | |
Wide diversity of output shafts
-
Output shaft with feather key
-
Smooth output shaft
Backlash
-
Standard backlash
-
Reduced backlash
Lubrication
-
Standard lubrication
-
Food grade lubrication
Surface
-
Standard surface
-
Painted surface
Optimized clamping systems
-
Inertia-optimized clamping system
-
Clamping system for motor shaft diameter
Input
-
Motor adaptation
| PSBNpro 055 | PSBNpro 070 | PSBNpro 090 | PSBNpro 115 | PSBNpro 142 | Stage | |||
|---|---|---|---|---|---|---|---|---|
| Shaft diameter output | D3 | mm in | 13 0.512 | 16 0.630 | 22 0.866 | 32 1.260 | 40 1.575 | |
| Centering diameter output | D5 | mm in | 50 1.969 | 50 1.969 | 80 3.150 | 110 4.331 | 130 5.118 | |
| Flange cross section output | Q1 | mm in | 55 2.165 | 60 2.362 | 90 3.543 | 115 4.528 | 140 5.512 | |
| Total length | L1 | mm in | 93.5 3.681 | 116.5 4.587 | 140.5 5.531 | 182.5 7.185 | 248.0 9.764 | 1 |
| 117.0 4.606 | 140.5 5.531 | 163.0 6.417 | 204.5 8.051 | 279.0 10.984 | 2 | |||
| Shaft length output | L3 | mm in | 26 1.024 | 37 1.457 | 48 1.890 | 65 2.559 | 97 3.819 |
Downloads
Configure your PSBNpro gearbox here
We have developed the Tec Data Finder (TDF) so that you can configure a PSBNpro planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.
Haven't found what you are looking for?
Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.
Find your gearbox with the Product Filter!
The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!
Tec Data Finder – Configure a gearbox easily
We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.
For professionals: the NCP
The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.
Let's stay in touch
Sign up to our newsletter
Be the first to know about new products, trade fairs, training dates and stay up to date.
Sign up