WPLFE
Frame size
Go to Tec Data FinderUse our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary
The WPLFE is our right-angle planetary gearbox with a compact flange output shaft. You save up to a third of the space. Its standardized flange interface makes it particularly easy to install. The integrated dowel pin drill hole provides additional stability during installation.
Features
-
Economy Line
-
Right angle gearbox
-
Spur gear
-
Bevel gear right angle stage
-
Low-friction deep groove ball bearings
-
Extra large round type output flange
-
Very short gearbox
-
Equidirectional rotation
-
Planet carrier in disc design
Further Information
| WPLFE 064 | WPLFE 090 | WPLFE 110 | Stage | |||
|---|---|---|---|---|---|---|
| Ratios | 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 | 1 | ||||
| 9, 12, 15, 16, 20, 25, 32, 40, 64, 100 9, 12, 15, 16, 20, 25, 32, 40, 64, 100 | 2 | |||||
| Efficiency | η | % % | 93 - 94 93 - 94 | |||
| Min. operating temperature / Max. operating temperature | Tmin / Tmax | °C °F | -25 / 90 -13 / 194 | |||
| Protection class | IP54 IP54 | |||||
| Standard backlash | φ | arcmin arcmin | <16 - <18 <16 - <18 | <13 - <15 <13 - <15 | <11 - <13 <11 - <13 | |
| Torsional stiffness | C2t | Nm /arcmin lbf.in/arcmin | 2.9 - 11.6 26 - 103 | 5.8 - 37.5 51 - 332 | 15.9 - 83.0 141 - 735 | |
| Gearbox weight | m | kg lbm | 1.8 - 2.1 4.0 - 4.7 | 4.5 - 5.2 9.9 - 11.5 | 10.4 - 12.5 23.0 - 27.5 | |
| Running noise | LpA | dB(A) dB(A) | 70 70 | 73 73 | 75 75 | |
| WPLFE 064 | WPLFE 090 | WPLFE 110 | |||
|---|---|---|---|---|---|
| Maximum radial force | Fr max | N lbf | 900 202 | 2200 495 | 3800 854 |
| Maximum axial force | Fa max | N lbf | 1200 270 | 3300 742 | 5200 1169 |
| Maximum tilting moment | MK max | Nm lbf.in | 20 175 | 73 643 | 173 1530 |
| WPLFE 064 | WPLFE 090 | WPLFE 110 | |||
|---|---|---|---|---|---|
| Mass moment of inertia input | J1 | kgcm2 lbf.in.s210-4 | 0.226 - 0.445 2.000 - 3.939 | 0.861 - 1.735 7.620 - 15.356 | 2.644 - 4.739 23.401 - 41.944 |
| Average idle torque | T0 | Nm lbf.in | 0.15 - 0.30 1 - 3 | 0.25 - 0.95 2 - 8 | 0.85 - 2.30 8 - 20 |
| WPLFE 064 | WPLFE 090 | WPLFE 110 | Stage | |||
|---|---|---|---|---|---|---|
| Cyclic torque | T2Z | Nm lbf.in | 14 - 25 124 - 221 | 38 - 67 336 - 593 | 78 - 135 690 - 1195 | 1 |
| 15 - 44 133 - 389 | 38 - 120 336 - 1062 | 95 - 260 841 - 2301 | 2 | |||
| Maximum torque | T2max | Nm lbf.in | 23 - 40 204 - 354 | 60 - 107 531 - 947 | 124 - 215 1097 - 1903 | 1 |
| 24 - 70 212 - 620 | 60 - 192 531 - 1699 | 152 - 415 1345 - 3673 | 2 | |||
| Continuous torque | T2D | Nm lbf.in | 6 - 15 53 - 133 | 14 - 36 124 - 319 | 33 - 86 292 - 761 | 1 |
| 13 - 37 111 - 327 | 32 - 102 283 - 903 | 80 - 220 708 - 1947 | 2 | |||
| Emergency stop torque | T2Stop | Nm lbf.in | 60 - 80 531 - 708 | 135 - 220 1195 - 1947 | 300 - 500 2655 - 4425 | 1 |
| 75 - 88 664 - 779 | 190 - 260 1682 - 2301 | 380 - 520 3363 - 4602 | 2 |
| WPLFE 064 | WPLFE 090 | WPLFE 110 | Stage | |||
|---|---|---|---|---|---|---|
| Continuous input speed | n1D | min-1 rpm | 4500 4500 | 3550 - 4000 3550 - 4000 | 3050 - 3500 3050 - 3500 | 1 |
| 4500 4500 | 4000 4000 | 3200 - 3500 3200 - 3500 | 2 | |||
| Max. mechanical input speed | n1max | min-1 rpm | 13000 13000 | 7000 7000 | 6500 6500 |
Wide diversity of output shafts
-
Flange output shaft (ISO 9409-1)
Lubrication
-
Standard lubrication
-
Food grade lubrication
Surface
-
Standard surface
-
Painted surface
Input
-
Motor adaptation
-
No motor adaptation – universal flange
| WPLFE 064 | WPLFE 090 | WPLFE 110 | Stage | |||
|---|---|---|---|---|---|---|
| Pitch circle diameter output shaft | D11 | mm in | 31.5 1.240 | 50 1.969 | 63 2.480 | |
| Centering diameter output flange | D13 | mm in | 64 2.520 | 90 3.543 | 110 4.331 | |
| Flange diameter output | D14 | mm in | 86 3.386 | 118 4.646 | 145 5.709 | |
| Total length | L1 | mm in | 110.5 4.350 | 149.0 5.866 | 198.5 7.815 | 1 |
| 123.0 4.843 | 166.5 6.555 | 225.5 8.878 | 2 | |||
| Output flange length | L13 | mm in | 19.5 0.768 | 30.0 1.181 | 29.0 1.142 |
Downloads
Configure your WPLFE gearbox here
We have developed the Tec Data Finder (TDF) so that you can configure a WPLFE planetary gearbox to meet your requirements with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, ensuring a perfect fit.
Haven't found what you are looking for?
Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.
Find your gearbox with the Product Filter!
The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!
Tec Data Finder – Configure a gearbox easily
We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.
For professionals: the NCP
The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.
Let's stay in touch
Sign up to our newsletter
Be the first to know about new products, trade fairs, training dates and stay up to date.
Sign up