Explore our stainless gearbox options
We offer a range of gearbox options, with the HLAE as our only fully stainless steel model. NDFC and NDF feature stainless steel output shafts, while others are standard steel—making it easier to choose the right fit.
To make things straightforward, we’ve arranged our products into the following lines so you can find the solution that fits your needs perfectly.
Economy Line
It’s not always easy to find the right gearbox at the right price. We get it, which is why we’ve developed our economy line to suit a wide range of budget requirements. This line includes planetary and right-angle gearboxes that come in all sizes with attractively priced solutions.
They’re lightweight and compact but still maintain a high torque/low backlash output for demanding production cycles.
Browse our economy gearboxes
Precision Line
Our precision gearboxes are engineered for exceptionally low backlash and high torsional rigidity, ensuring smooth operation and reliable performance every time. Better yet, this line is available with various types of gearing to meet almost any application specification. Note that many of our gearboxes are also configured as gear reducers to increase precision even more.
Browse our precision gearboxes
Application-specific gearboxes
Stainless steel gearboxes aren’t your standard, off-the-shelf product, which makes them a bit harder to come by. However, demanding environments, such as food and beverage manufacturing, require purpose-built solutions. That’s why we created our application-specific line.
Our unique HLAE is the world’s first hygienic planetary gearbox and is particularly easy to clean and maintain. Constructed from high-quality 1.4404 (AISI 316L) stainless steel, it is ideal for applications in sensitive industries such as pharmaceuticals, cosmetics, and food.
Browse our application-specific gearboxes
Custom gearboxes
Can't find exactly the right gearbox? With your input, we can create custom solutions designed for your unique needs. We’re always looking for new ways to expand our range of products to fit the most distinctive applications. We are happy to collaborate with you to bring your custom gearbox to life, regardless of the application.
Learn more about our custom gearboxes
Key features and benefits
Our stainless steel gearboxes are built with the following features and benefits:
Hygienic design
Designed with smooth surfaces and minimal crevices, our gearboxes simplify cleaning procedures. This innovative design choice means the accumulation of debris and bacteria is significantly reduced.
Superior corrosion resistance
We’ve designed a gearbox that can withstand wet conditions, such as exposure to salt water or acidic cleaning agents. Unlike aluminium or cast iron, our stainless steel options are resistant to rust and degradation from moisture.
High efficiency
Through highly efficient engineering, our gearboxes let you reduce energy consumption by minimizing friction and heat loss. Reduced energy consumption can help lower operating costs.
Proven durability
Our products come with extended lifespans since stainless steel lasts longer without requiring frequent, energy-intensive repairs or replacements. With lower overall maintenance, you can focus more on perfecting other areas of your production.
Excellent warranty and washdown capability
Our gearboxes are designed and manufactured to the highest quality standards. Our stainless steel options have been rated IP69K, IP66, and IP65. This simply means that our solutions are dust-tight and can withstand close-range, high-pressure hot water cleaning.
Food-grade lubrication
We use NSF H1 lubricants to maintain our gearboxes. This is used to reduce wear and tear, minimize friction, and protect internal components from high heat or corrosion.
Key applications for stainless steel gearboxes
If you were wondering where these gearboxes really shine, below are the environments or industries that benefit the most from stainless steel solutions.
Food and beverage industries
This is one of the main applications where stainless steel gearboxes are needed. We offer a food industry gearbox with smooth, non-porous surfaces to minimize any chance of bacteria-harboring crevices. So, no more contamination or rust that lands you in hot water with the FDA (Food and Drug Administration) or other international authorities.
Besides hygiene, stainless steel gearboxes also have a better lifespan and reduced maintenance compared to other options. They offer superior corrosion resistance against harsh, frequent washdown chemicals that are routine for the food and beverage industry. As a result, you can stay FDA compliant and operate in line with HACCP food safety principles, meeting strict hygienic standards to avoid costly product recalls or penalties.
Pharmaceutical manufacturing
The pharmaceutical industry places similarly demanding requirements on equipment for stainless steel solutions. These gearboxes help you maintain strict hygiene standards and compliance with sanitary regulatory requirements from the FDA, WHO (World Health Organization), and GMP (Good Manufacturing Practices). Like in the food industry, these products can prevent contamination and withstand aggressive sterile cleaning agents. In addition, pharmaceutical processes often involve acidic or alkaline agents, which non-stainless steel materials can’t handle.
Cosmetics manufacturing
The cosmetics industry also needs solutions that offer superior hygiene and sterility to prevent formulation contamination. For these manufacturers, stainless steel gearboxes are not merely beneficial because they reduce maintenance requirements and operating costs; they are also a critical safety measure.
Cosmetic facilities require constant high-pressure and -temperature washdowns to operate safely within regulatory guidelines. Our products are designed to deliver pure, sterile products consistently, protecting the brand from potential recalls and the reputational damage that can follow.
Packaging equipment
Hygienic, clean-running machinery is a basic standard in the packaging industry. As a result, stainless steel gearboxes are an ideal solution, as they support high hygiene standards and withstand intense cleaning processes.
Packaging, especially for food and pharmaceutical products, needs to adhere to strict FDA compliance as well. While stainless steel options may have higher upfront costs, you will benefit from lower maintenance requirements over the product lifetime.
Marine and offshore environments
Gearboxes play an essential role in propulsion systems, allowing engines to run at optimal speeds. And since boats, oil rigs, or ships are constantly exposed to the ocean, salt water can cause these components to rust.
Enter stainless steel gearboxes, your very best defence against sea spray, moisture, and humidity. Corrosion-resistant and durable, they’ll keep your gearbox rust-free for years to come.
Outdoor/humid locations
Stainless steel gearboxes are suitable for any outdoor environment, not just in the ocean, thanks to their rust-proof properties. They are particularly suitable for applications where machinery is exposed to humid conditions or the elements.
Manufacturers that often use open-air areas include those working with brick and block, concrete and cement, timber and wood, and metal fabrication. In these cases, stainless steel solutions provide weather protection and chemical resistance for outdoor processing plants.
Frequently asked questions
Stainless steel gearboxes are designed with corrosion-resistant materials and finishes suitable for hygienic and moisture-intensive environments. They operate just like any other gearbox, but their finish allows them to perform reliably in wet or outdoor environments, unlike aluminum or cast iron options.
Our stainless steel gearboxes are highly resistant and reliable in corrosive environments with strict hygiene requirements. Think of industries where moisture and bacterial contamination can occur, like pharmaceutical manufacturing or food processing facilities.
These circumstances call for a solution that offers corrosion-resistance, moisture handling, and the prevention of bacterial build-up. On top of that, our gearboxes can withstand high pressure and chemical washdowns.
Any specialised gearbox that was engineered to prevent bacterial growth and contamination in food, pharmaceutical, or cosmetic manufacturing.
Yes, stainless steel is highly beneficial for gears when used in specific applications like the ones we’ve discussed above.
Stainless steel is one of the most durable and long-lasting materials, with a lifespan of 50 to 100+ years. The maintenance, environmental conditions, and grade can influence how long it lasts.
Neugart stainless steel gearboxes: Built for precision and long-term reliability
Our stainless steel gearboxes are powered by decades of German engineering to deliver reliable performance under the harshest conditions.
So, why should you go with Neugart? As one of the leading gearbox manufacturers, we have extensive expertise in precision, dynamics, and excellence. We set the standard for every product in our portfolio. The same applies to our specialty stainless steel gearboxes, designed to meet your unique needs.
Find your ideal gearbox within seconds
No matter what you need a stainless gearbox for, our off-the-shelf and custom solutions are here to make your life easier. Whether you need help sorting through our products, or want to configure your match with our Tec Data Finder, we’ll take you through the entire process. Get in touch with our expert team for advice and a tailored quote.
Let's stay in touch
Sign up to our newsletter
Be the first to know about new products, trade fairs, training dates and stay up to date.
Sign up