Loading ...
Neugart delta robot gearboxes
  • Home
  • Robot Gearboxes

Precision Robotic Gearboxes for Delta Robots

Neugart's application-specific NDF and NDFC precision gearboxes deliver outstanding dynamics, precision and reliability for industrial robotics applications.

Scalable performance for every pick-and-place application in the robotics industry

We develop precision gearboxes tailored to the specific kinematics of delta robots (two- and three-axis delta robots). These applications demand high dynamics with rapid direction changes, low torsional backlash, high torque capacity, and a robust sealing system.

Our proven sealing concept is optimised for oscillating output shaft operation, minimizing leakage risk — a decisive advantage in food and pharmaceutical environments. In addition, high torsional stiffness ensures that pick-and-place movements are executed quickly and accurately, increasing cycle rates, process reliability and overal productivity.

As precision gear reducers, the NDF and NDFC series are engineered to integrate seamlessly into modern robotic drivetrains, delivering reliable power transmission between the servo motor and the robot axis.

Our Robot gearboxes

The NDF series is designed for maximum precision and dynamics, while the NDFC series offers a cost-effictive solution for streamlined system design.

The NDF series, available in frame sizes NDF090 and NDF110, focuses on achieving the highest levels of precision and dynamics for fast, accurate positioning of heavy loads.

The NDFC series provides an economical alternative for applications that require efficient overall system design. Available in frame sizes NDFC064, NDFC090, and NDFC110, it offers a wide range of gear ratios and selectable torsional backlash values below 1 or 5 arcminutes. The series incorporates proven Neugart features such as the advanced sealing concept and the dynamic input system from the NDF series.

Together, the NDF and NDFC gearboxes provide manufacturers and system integrators with scalable drive solutions for delta and parallel robots, from cost-effective to high-performance, all from a single source.

Our Robot Gearboxes

... Show extended properties

 

View product

 

View product

Frequently asked questions about robot gearboxes

 

 

Robotic systems and industrial robots use several gearbox technologies. The most widely used types  in advanced robotic transmission systems include planetary gearboxes, strain wave gearboxes, and cycloidal gearboxes. Which one you use depends on the motion requirements, load capacity, and precision needed.

Strain wave gearboxes are often used where extremely compact designs and very low backlash are required. Cycloidal gearboxes are known for their durability and ability to handle high shock loads. Planetary gearboxes are widely used in robotics because they provide an excellent balance of torque density, precision, and mechanical robustness.

Neugart’s robot gearbox portfolio focuses on precision planetary gearboxes, which are particularly well-suited for high-dynamic applications such as delta robots and automated pick-and-place systems.

 

 

 

The gearbox connects the motor to the robot axis, transferring torque while controlling speed and position. The two important characteristics that influence the accuracy and reproducibility of its performance are:

Lost Motion: The small amount of angular play between gear teeth. Lower backlash improves positioning accuracy and reduces lag when the robot changes direction.

Torsional stiffness: The gearbox’s resistance to twisting under load. Higher torsional stiffness in actuator systems improves motion control and ensures the output shaft follows the commanded motor position more precisely.

Precision robot gearboxes minimize backlash and maintain high torsional stiffness. This is how they help ensure consistent positioning accuracy and reproducible movements, even in high-speed automation processes with many repeated cycles.

 

 

 

Planetary gearboxes are widely used in robotics because they combine compact design, high torque transmission, and reliable precision. Their load-sharing gear arrangement enables high torque while maintaining efficient power transmission in a small footprint.

In robotics and automation, planetary gearboxes are commonly used in:

  • Delta robots for high-speed pick-and-place operations
  • SCARA (Selective Compliance Assembly Robot Arm) robots, used in assembly and packaging processes
  • Robot arms that require reliable torque transmission at different joints
  • Automated handling, packaging, and production systems

Neugart’s precision planetary robot gearboxes are particularly optimized for high-dynamic delta robot applications, where rapid direction changes, low backlash, and high torsional stiffness are essential for fast and accurate robotic motion.

 

 

 

Robotic automation requires precision and accuracy, even after the action is repeated several times. Backlash is the small amount of angular play between gear teeth. If there's any give there, it will start affecting positioning accuracy and cause a lag when the direction of rotation changes. Lower backlash reduces positioning errors, especially during rapid direction changes. 

Similarly, the gearbox must resist twisting under load. Torsional stiffness refers to a gearbox’s resistance to torsional deformation. A stiffer gearbox improves motion accuracy, responsiveness, and overall drivetrain stability.

 

 

 

Yes. While our products are commonly applied in delta robots, they can also be integrated into a variety of other systems — including AGVs and AMRs, articulated arms, SCARA robots, and collaborative robots — as long as the gearbox specifications (torque, stiffness, and mounting interfaces) match the application requirements.

 

 

 

Yes, we do, as well as engineering consultation to help ensure that your gearboxes are properly matched to your specific designs and performance goals.

Custom support may include:

  • Tailored gear ratios
  • Mounting and interface adaptations
  • Performance optimization for specific loads or motion profiles
  • Collaborative engineering during the design phase

 

Request the NDF and NDFC Gearbox Brochure

Would you like to learn more about our NDF and NDFC gearboxes for Delta robots?
Get your free copy of our brochure and discover all the benefits and applications.
Our experts are happy to assist you!

Request Product Information

I am happy to answer your questions personally!

Mr. Sebastian Wieczorek
Head of Global Sales Development
+ 49 7825 847-2168

Contact me!